8-pin (DTS) package image

OPT4001DTST OBSOLETE

High-speed high-precision digital ambient light sensor (ALS)

OBSOLETE Custom reel may be available
OPT4001DTST is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

OPT4001DTSR ACTIVE

High-speed high-precision digital ambient light sensor (ALS)

Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPT4001DTSR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More OPT4001 information

Packaging information

Package | Pins SOT-5X3 (DTS) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the OPT4001

  • High precision, high speed light-to-digital conversion over high speed I2C interface in two package variants
  • Precision optical filtering to closely match human eye with excellent near infrared (IR) rejection
  • Semi-logarithmic output with 9 binary logarithmic full-scale light range and highly linear response within each range
  • Built-in automatic full-scale light range selection logic, which switches measurement range based on input light condition with excellent gain matching between ranges
  • 28 bits of effective dynamic range from
    • 312.5 µlux to 83 klux for PicoStar™ package variant
    • 437.5 µlux to 117 klux for SOT-5x3 package variant
  • 12 configurable conversion times from 600 µs to 800 ms is an excellent choice for a wide variety of high speed and high precision applications
  • External pin interrupt for hardware synchronized trigger and interrupts (only on SOT-5X3 package variant)
  • Internal FIFO for output registers with I2C burst readout
  • Low operating current: 30 µAwith ultra-low power standby: 2 µA
  • Operating temperature range: –40°C to +85°C
  • Wide power-supply range: 1.6 V to 3.6 V
  • 5.5 V Tolerant I/O pins
  • Selectable I2C address
  • Small-form factor
    • PicoStar™ package: 0.84 mm x 1.05 mm x 0.226 mm
    • SOT-5X3: 2.1mm x 1.9mm x 0.6mm

Description for the OPT4001

The OPT4001 is a light-to-digital sensor (single chip lux meter) that measures the intensity of visible light. The spectral response of the sensor tightly matches the photopic response of the human eye. A specially engineered filter on the device rejects near-infrared component from the common light sources to measure accurate light intensity. Output of OPT4001 is semi-logarithmic with 9 binary logarithmic full-scale light ranges along with highly linear response within each range, bringing capability to measure from 312.5 µlux to 83 klux for PicoStar™ variant and 437.5 µlux to 117 klux for the SOT-5X3 variant. This capability allows light sensor to have 28-bit effective dynamic range. With built-in automatic full-scale range selection, logic users do not have to select appropriate gain settings based on light levels.

The engineered optical filter on OPT4001 provides strong infrared rejection, which aids in maintaining high accuracy, despite placing the sensor under dark glass, which is common requirement from industrial design of end products due to aesthetics.

The OPT4001 is designed for systems that require light level detection to enhance user experience and typically replaces low accuracy photo diodes, photo-resistors and other ambient light sensors with underwhelming human eye matching and near infra-red rejection.

The OPT4001 device can be configured to operate with light conversion times all the way from 600 µs to 800 ms in 12 steps, providing system flexibility based on application need. Conversion time includes the light integration time and ADC conversion time. Resolution of the measurement is determined by a combination of light intensity and the integration time, effectively bringing in capability to measure down to 312.5 µlux of light intensity changes for the PicoStar™ variant and 437.5 µlux for the SOT-5X3 variant.

The digital operation is flexible for system integration. Measurements can be either continuous or triggered in one shots with register writes or hardware pin (only on SOT-5X3 variant). The device features a threshold detection logic, which allows the processor to sleep while the sensor watches for appropriate wake-up event to report via the interrupt pin (only on SOT-5X3 variant).

Digital output, representing the light level is reported over an I2C and SMBus compatible, two-wire serial interface. An internal FIFO on output registers is available to read out the measurements from the sensor at a slower pace while still preserving all the data captured by the device. OPT4001 also supports I2C burst mode helping host read data from FIFO with minimal I2C overhead.

The low power consumption and low power-supply voltage capability of the OPT4001 helps enhance the battery life of battery-powered systems.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

OPT4001DTSR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more