Product details

Number of DAC channels 6 Analog inputs 0 Analog outputs 6 DAC SNR (typ) (dB) 105 Sampling rate (max) (kHz) 192 Control interface SPI Resolution (bps) 24 Architecture Multilevel Delta-Sigma Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 6 Analog inputs 0 Analog outputs 6 DAC SNR (typ) (dB) 105 Sampling rate (max) (kHz) 192 Control interface SPI Resolution (bps) 24 Architecture Multilevel Delta-Sigma Operating temperature range (°C) -25 to 85 Rating Catalog
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 105 dB, Typical
    • SNR: 105 dB, Typical
    • THD+N: 0.002%, Typical
    • Full-Scale Output: 3.1 VPP, Typical
  • 4×/8× Oversampling Interpolation Filter:
    • Stop-Band Attenuation: –55 dB
    • Pass-Band Ripple: ±0.03 dB
  • Sampling Frequency:
    • 5 kHz to 200 kHz (Channels 1 and 2)
    • 5 kHz to 100 kHz (Channels 3, 4, 5, and 6)
  • Accepts 16-, 18-, 20-, and 24-Bit Audio Data
  • Data Formats: Standard, I2S™, and Left-Justified
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, or 768 fS
  • User-Programmable Functions:
    • Digital Attenuation: 0 dB to –63 dB, 0.5 dB/Step
    • Soft Mute
    • Zero Flags Can Be Used As General- Purpose Logic Output
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
  • Dual-Supply Operation:
    • 5-V Analog
    • 3.3-V Digital
  • 5-V Tolerant Digital Logic Inputs
  • Package: LQFP-48
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 105 dB, Typical
    • SNR: 105 dB, Typical
    • THD+N: 0.002%, Typical
    • Full-Scale Output: 3.1 VPP, Typical
  • 4×/8× Oversampling Interpolation Filter:
    • Stop-Band Attenuation: –55 dB
    • Pass-Band Ripple: ±0.03 dB
  • Sampling Frequency:
    • 5 kHz to 200 kHz (Channels 1 and 2)
    • 5 kHz to 100 kHz (Channels 3, 4, 5, and 6)
  • Accepts 16-, 18-, 20-, and 24-Bit Audio Data
  • Data Formats: Standard, I2S™, and Left-Justified
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, or 768 fS
  • User-Programmable Functions:
    • Digital Attenuation: 0 dB to –63 dB, 0.5 dB/Step
    • Soft Mute
    • Zero Flags Can Be Used As General- Purpose Logic Output
    • Digital De-Emphasis
    • Digital Filter Rolloff: Sharp or Slow
  • Dual-Supply Operation:
    • 5-V Analog
    • 3.3-V Digital
  • 5-V Tolerant Digital Logic Inputs
  • Package: LQFP-48

The PCM1602A is a CMOS, monolithic integrated circuit that features six 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small LQFP-48 package. The DACs use Texas Instruments’ enhanced multilevel, delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1602A accepts industry-standard audio data formats with 16- to 24-bit audio data. Sampling rates up to 200 kHz (channels 1 and 2) or 100 kHz (channels 3, 4, 5, and 6) are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port that supports register write and read functions.

The PCM1602A is a CMOS, monolithic integrated circuit that features six 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small LQFP-48 package. The DACs use Texas Instruments’ enhanced multilevel, delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1602A accepts industry-standard audio data formats with 16- to 24-bit audio data. Sampling rates up to 200 kHz (channels 1 and 2) or 100 kHz (channels 3, 4, 5, and 6) are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port that supports register write and read functions.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 24-Bit-192 kHz Sampling 6-Channel Enhanced Multilevel Delta-Sigma DAC datasheet (Rev. A) 06 Oct 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos