24-pin (DB) package image

PCM1723E LAST TIME BUY

96dB SNR Stereo DAC with Programmable PLL

Same as: PCM1723E.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
PCM1723E is in the process of being discontinued
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TAD5112IRGER ACTIVE Low-power stereo audio DAC with 110dB dynamic range, and headphone and line driver

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1723E/2K LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM1723 information

Packaging information

Package | Pins SSOP (DB) | 24
Operating temperature range (°C) -25 to 85
Package qty | Carrier 58 | TUBE

Features for the PCM1723

  • ACCEPTS 16-, 20-, OR 24-BIT INPUT DATA
  • COMPLETE STEREO DAC: Includes Digital Filter and Output Amp
  • DYNAMIC RANGE: 94dB
  • MULTIPLE SAMPLING FREQUENCIES:
    • 16kHz, 22.05kHz, 24kHz
    • 32kHz, 44.1kHz, 48kHz
    • 64kHz, 88.2kHz, 96kHz
  • PROGRAMMABLE PLL CIRCUIT:
    • 256fS/384fS from 27MHz Master Clock
  • NORMAL OR I2™ DATA INPUT FORMATS
  • SELECTABLE FUNCTIONS:
    • Soft Mute
    • Digital Attenuator (256 Steps)
    • Digital De-emphasis
  • OUTPUT MODE: Left, Right, Mono, Mute

SoundPLUS is a trademark of Texas Instruments.
I2S is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

Description for the PCM1723

The PCM1723 is a complete low cost stereo audio digital-to-analog converter (DAC) with a phase-locked loop (PLL) circuit included. The PLL derives either 256fS or 384fS system clock from an external 27MHz reference frequency. The DAC contains a 3rd-order Delta-Sigma () modulator, a digital interpolation filter, and an analog output amplifier. The PCM1723 can accept 16-, 20-, or 24-bit input data in either normal or I2S formats.

The digital filter performs an 8X interpolation function and includes selectable features such as soft mute, digital attenuation and digital de-emphasis. The PLL can be programmed for sampling at standard digital audio frequencies as well as one-half and double sampling frequencies.

The PCM1723 is ideal for applications which combine compressed audio and video data such as DVD, DVD-ROM, set-top boxes and MPEG sound cards.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1723E/2K LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more