24-pin (DB) package image

PCM1740E/2K LAST TIME BUY

94dB SNR Stereo DAC with Programmable PLL&VCXO

LAST TIME BUY Custom reel may be available
Same as: PCM1740E/2K.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
PCM1740E/2K is in the process of being discontinued
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

PCM5100APWR ACTIVE 2VRMS DirectPath™, 100dB Audio Stereo DAC with 32-bit, 384kHz PCM Interface

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1740E LAST TIME BUY
Package qty | Carrier 58 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM1740 information

Packaging information

Package | Pins SSOP (DB) | 24
Operating temperature range (°C)
Package qty | Carrier 2,000 | LARGE T&R

Features for the PCM1740

  • COMPLETE DELTA-SIGMA STEREO DAC
  • VOLTAGE-CONTROLLED CRYSTAL OSCILLATOR:
    • 27MHz ±150ppm Output with 0V to 3V Input
  • PROGRAMMABLE PLL
    • 256fS or 384fS Audio System Clock Output
  • DYNAMIC PERFORMANCE:
    • Dynamic Range: 94dB
    • SNR: 94dB
    • THD+N: 89dB
  • SAMPLING FREQUENCIES:
    • 16kHz, 22.05kHz, 24kHz
    • 32kHz, 44.1kHz, 48kHz
    • 64kHz, 88.2kHz, 96kHz
  • SERIAL AUDIO INTERFACE:
    • Standard or I2S™ Data Formats
    • 16-, 20-, or 24-Bit Data
  • I2C-BUS™ INTERFACE FOR CONTROL REGISTERS:
    • Slave Receiver Operation
    • 7-Bit Addressing
    • Standard Transfer Rate (up to 100kbps)
  • PROGRAMMABLE CONTROLS:
    • Digital Attenuation (256 steps)
    • Soft Mute
    • Infinite Zero Detect Mute
    • De-Emphasis (32kHz, 44.1kHz, 48kHz)
    • DAC Output Mode
  • SINGLE +5V SUPPLY
  • SMALL SSOP-24 PACKAGE
  • APPLICATIONS
    • SET-TOP BOXES
    • DIGITAL BROADCAST RECEIVERS

SoundPLUS is a trademark of Texas Instruments.
I2C-Bus, I2C, and I2S are trademarks of NXP B.V.
All other trademarks are the property of their respective owners.

Description for the PCM1740

The PCM1740 is a complete stereo audio digital-to-analog converter with on-chip PLL and VCXO. The PCM1740 is designed specifically for set-top box applications requiring high-quality audio playback, a precision tuned 27MHz master clock source, and support for multiple audio-sampling frequencies.

The stereo digital-to-analog converter (DAC) uses multibit, delta-sigma architecture, which includes an 8x interpolation filter, 3rd-order noise shaping, 5-level amplitude quantization, and an analog low-pass filter. The PCM1740 includes a number of user-programmable functions, which are accessed via a standard I2C-Bus interface.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1740E LAST TIME BUY
Package qty | Carrier 58 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more