16-pin (DBQ) package image

PCM1741E ACTIVE

98dB SNR Stereo DAC

Same as: PCM1741E.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1741E/2K ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM1741 information

Packaging information

Package | Pins SSOP (DBQ) | 16
Operating temperature range (°C)
Package qty | Carrier 75 | TUBE

Features for the PCM1741

  • 24-BIT RESOLUTION
  • ANALOG PERFORMANCE (VCC = +3.3V):
    • Dynamic Range: 98dB typ
    • SNR: 98dB typ
    • THD+N: 0.005% typ
    • Full-Scale Output: 2.05Vp-p typ
  • 8x OVERSAMPLING DIGITAL FILTER:
    • Stopband Attenuation: –55dB
    • Passband Ripple: ±0.03dB
  • SAMPLING FREQUENCY: 5kHz to 100kHz
  • SYSTEM CLOCK: 256, 384, 512, 768fS with Auto Detect
  • ACCEPTS 16-, 18-, 20-, AND 24-BIT AUDIO DATA
  • DATA FORMATS: Standard, I2S, and Left-Justified
  • USER-PROGRAMMABLE MODE CONTROLS:
    • Digital Attenuation: 0dB to –63dB, 0.5dB/Step
    • Digital De-Emphasis
    • Digital Filter Roll-Off: Sharp or Slow
    • Soft Mute
    • Zero Flags for Each Output
  • 3.3V SINGLE POWER SUPPLY
  • 5V TOLERANT DIGITAL INPUTS
  • SMALL SSOP-16 PACKAGE
  • APPLICATIONS
    • AV RECEIVERS
    • DVD MOVIE PLAYERS
    • DVD ADD-ON CARDS FOR HIGH-END PCs
    • HDTV RECEIVERS
    • CAR AUDIO SYSTEMS
    • OTHER APPLICATIONS REQUIRING 24-BIT AUDIO

Description for the PCM1741

The PCM1741 is a CMOS, monolithic, integrated circuit which includes stereo Digital-to-Analog Converters (DACs) and support circuitry in a small SSOP-16 package. The data converters utilize Texas Instrument’s enhanced multilevel delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1741 accepts industry standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 100kHz are supported. A full set of user-programmable functions are accessible through a 3-wire serial control port that supports register write functions.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1741E/2K ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more