A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAD5142 ACTIVE Hardware-control stereo audio DAC with 110dB dynamic range, and headphone and line driver 8-dB higher performance with integrated headphone amplifier, HW controlled, QFN package

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 98 Sampling rate (max) (kHz) 48 Control interface H/W Resolution (Bits) 24 Architecture Multilevel Delta-Sigma Operating temperature range (°C) 0 to 70 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 98 Sampling rate (max) (kHz) 48 Control interface H/W Resolution (Bits) 24 Architecture Multilevel Delta-Sigma Operating temperature range (°C) 0 to 70 Rating Catalog
TSSOP (PW) 16 32 mm² 5 x 6.4 VQFNP (RGA) 20 17.64 mm² 4.2 x 4.2
  • Multilevel DAC Including Headphone Amplifier
  • Analog Performance (VCC, VHP = 2.4 V):
    • Dynamic Range: 98 dB Typ
    • THD+N at 0 dB: 0.1% Typ
    • THD+N at -20 dB: 0.04% Typ
    • Output Power at RL = 16 : 13 mW (Stereo), 26 mW (Monaural)
  • 1.6-V to 3.6-V Single Power Supply
  • Low Power Dissipation: 6.5 mW at VCC, VHP = 2.4 V
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS
  • Sampling Frequency: 5 kHz to 50 kHz
  • Software Control (PCM1770):
    • 16-, 20-, 24-Bit Word Available
    • Left-, Right-Justified, and I2S
    • Slave/Master Selectable
    • Digital Attenuation: 0 dB to -62 dB, 1 dB/Step
    • 44.1-kHz Digital De-Emphasis
    • Zero Cross Attenuation
    • Digital Soft Mute
    • Monaural Analog-In With Mixing
    • Monaural Speaker Mode
  • Hardware Control (PCM1771):
    • Left-Justified and I2S
    • 44.1-kHz Digital De-Emphasis
    • Monaural Analog-In With Mixing
  • Pop-Noise-Free Circuit
  • 3.3-V Tolerant
  • Packages: TSSOP-16 and VQFN-20
  • APPLICATIONS
    • Portable Audio Player
    • Cellular Phone
    • PDA
    • Other Applications Requiring Low-Voltage Operation

  • Multilevel DAC Including Headphone Amplifier
  • Analog Performance (VCC, VHP = 2.4 V):
    • Dynamic Range: 98 dB Typ
    • THD+N at 0 dB: 0.1% Typ
    • THD+N at -20 dB: 0.04% Typ
    • Output Power at RL = 16 : 13 mW (Stereo), 26 mW (Monaural)
  • 1.6-V to 3.6-V Single Power Supply
  • Low Power Dissipation: 6.5 mW at VCC, VHP = 2.4 V
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS
  • Sampling Frequency: 5 kHz to 50 kHz
  • Software Control (PCM1770):
    • 16-, 20-, 24-Bit Word Available
    • Left-, Right-Justified, and I2S
    • Slave/Master Selectable
    • Digital Attenuation: 0 dB to -62 dB, 1 dB/Step
    • 44.1-kHz Digital De-Emphasis
    • Zero Cross Attenuation
    • Digital Soft Mute
    • Monaural Analog-In With Mixing
    • Monaural Speaker Mode
  • Hardware Control (PCM1771):
    • Left-Justified and I2S
    • 44.1-kHz Digital De-Emphasis
    • Monaural Analog-In With Mixing
  • Pop-Noise-Free Circuit
  • 3.3-V Tolerant
  • Packages: TSSOP-16 and VQFN-20
  • APPLICATIONS
    • Portable Audio Player
    • Cellular Phone
    • PDA
    • Other Applications Requiring Low-Voltage Operation

The PCM1770 and PCM1771 devices are CMOS, monolithic, integrated circuits which include stereo digital-to-analog converters, headphone circuitry, and support circuitry in small TSSOP-16 and VQFN-20 packages.

The data converters use TI's enhanced multilevel architecture, which employs noise shaping and multilevel amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1770 and PCM1771 devices accept several industry standard audio data formats with 16- to 24-bit data, left-justified, I2S, etc., providing easy interfacing to audio DSP and decoder devices. Sampling rates up to 50 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port, which supports register write functions.

The PCM1770 and PCM1771 devices are CMOS, monolithic, integrated circuits which include stereo digital-to-analog converters, headphone circuitry, and support circuitry in small TSSOP-16 and VQFN-20 packages.

The data converters use TI's enhanced multilevel architecture, which employs noise shaping and multilevel amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1770 and PCM1771 devices accept several industry standard audio data formats with 16- to 24-bit data, left-justified, I2S, etc., providing easy interfacing to audio DSP and decoder devices. Sampling rates up to 50 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port, which supports register write functions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Low-Voltage and Low-Power Stereo Audio DAC w/Headphone Amp datasheet (Rev. E) 29 Mar 2007
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
VQFNP (RGA) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos