PCM1794 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
PCM1794A ACTIVE 132dB SNR Highest Performance Stereo DAC (H/W Control) Replacement for NRND part

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 132 Sampling rate (max) (kHz) 192 Control interface H/W Resolution (Bits) 24 Architecture Advanced Segment Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 132 Sampling rate (max) (kHz) 192 Control interface H/W Resolution (Bits) 24 Architecture Advanced Segment Operating temperature range (°C) -25 to 85 Rating Catalog
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range:
      132 dB (9 V RMS, Mono)
      129 dB (4.5 V RMS, Stereo)
      127 dB (2 V RMS, Stereo)
    • THD+N: 0.0004%
  • Differential Current Output: 7.8 mA p-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –130 dB
    • Pass-Band Ripple: ±0.00001 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
  • Accepts 16- and 24-Bit Audio Data
  • PCM Data Formats: Standard, I2S, and Left-Justified
  • Optional Interface Available to External Digital Filter or DSP
  • Digital De-Emphasis
  • Digital Filter Rolloff: Sharp or Slow
  • Soft Mute
  • Zero Flag
  • Dual-Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Lead SSOP Package
  • APPLICATIONS
    • A/V Receivers
    • DVD Players
    • Musical Instruments
    • HDTV Receivers
    • Car Audio Systems
    • Digital Multitrack Recorders
    • Other Applications Requiring 24-Bit Audio

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range:
      132 dB (9 V RMS, Mono)
      129 dB (4.5 V RMS, Stereo)
      127 dB (2 V RMS, Stereo)
    • THD+N: 0.0004%
  • Differential Current Output: 7.8 mA p-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –130 dB
    • Pass-Band Ripple: ±0.00001 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
  • Accepts 16- and 24-Bit Audio Data
  • PCM Data Formats: Standard, I2S, and Left-Justified
  • Optional Interface Available to External Digital Filter or DSP
  • Digital De-Emphasis
  • Digital Filter Rolloff: Sharp or Slow
  • Soft Mute
  • Zero Flag
  • Dual-Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Lead SSOP Package
  • APPLICATIONS
    • A/V Receivers
    • DVD Players
    • Musical Instruments
    • HDTV Receivers
    • Car Audio Systems
    • Digital Multitrack Recorders
    • Other Applications Requiring 24-Bit Audio

The PCM1794 is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1794 provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.

The PCM1794 is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1794 provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 24-Bit, 192- kHz Sampling, Advanced Segment, Audio Stereo DAC datasheet (Rev. C) 30 Nov 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location