24-pin (DB) package image

PCM1800E LAST TIME BUY

95dB SNR Stereo ADC with Single-Ended Inputs

Same as: PCM1800E.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1800E/2K LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM1800 information

Packaging information

Package | Pins SSOP (DB) | 24
Operating temperature range (°C)
Package qty | Carrier 58 | TUBE

Features for the PCM1800

  • Dual 20-Bit Monolithic ΔΣ ADC
  • Single-Ended Voltage Input
  • 64× Oversampling Decimation Filter:
    • Pass-Band Ripple: ±0.05 dB
    • Stop-Band Attenuation: -65 dB
  • High Performance:
    • THD+N: -88 dB (typical)
    • SNR: 95 dB (typical)
    • Dynamic Range: 95 dB (typical)
    • Internal High-Pass Filter
  • PCM Audio Interface:
    • Master/Slave Modes
    • Four Data Formats
  • Sampling Rate: 4 kHz to 48 kHz
  • System Clock: 256 fS, 384 fS, or 512 fS
  • Single 5-V Power Supply
  • Small 24-Pin SSOP Package
  • APPLICATIONS
    • DVD Recorders
    • DVD Receivers
    • AV Amplifier Receivers
    • Electric Musical Instruments

System Two, Audio Precision are trademarks of Audio Precision, Inc.

Description for the PCM1800

The PCM1800 is a low-cost, single-chip stereo analog-to-digital converter (ADC) with single-ended analog voltage inputs. The PCM1800 uses a delta-sigma modulator with 64 times oversampling, including a digital decimation filter and a serial interface which supports both master and slave modes and four data formats. The PCM1800 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

The PCM1800 is fabricated using a highly advanced CMOS process and is available in a small 24-pin SSOP package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM1800E/2K LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more