A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
PCM1822 ACTIVE Stereo, 117-dB SNR, 192-kHz, low-power, hardware-controlled, audio ADC Higher dynamic range in a QFN package

Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L Control interface H/W Sampling rate (max) (kHz) 48 ADC SNR (typ) (dB) 93 Rating Catalog Analog outputs 0 Operating temperature range (°C) -25 to 85
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L Control interface H/W Sampling rate (max) (kHz) 48 ADC SNR (typ) (dB) 93 Rating Catalog Analog outputs 0 Operating temperature range (°C) -25 to 85
SOIC (D) 14 51.9 mm² 8.65 x 6
  • Dual 16-Bit Monolithic ADC
  • Single-Ended Voltage Input
  • Antialiasing Filter Included
  • 64× Oversampling Decimation Filter:
    Pass-Band Ripple: ±0.05 dB
    Stop-Band Attenuation: -65 dB
  • Analog Performance:
    THD+N: -88 dB (typical)
    SNR: 93 dB (typical)
    Dynamic Range: 93 dB (typical)
    Internal High-Pass Filter
  • PCM Audio Interface: Left-Justified, I2S
  • Sampling Rate: 4 kHz to 48 kHz
  • System Clock: 256 fS, 384 fS, or 512 fS
  • Single 5-V Power Supply
  • Small SO-14 Package
  • APPLICATIONS
    • DVD Recorders
    • DVD Receivers
    • AV Amplifier Receivers
    • Electric Musical Instruments

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

  • Dual 16-Bit Monolithic ADC
  • Single-Ended Voltage Input
  • Antialiasing Filter Included
  • 64× Oversampling Decimation Filter:
    Pass-Band Ripple: ±0.05 dB
    Stop-Band Attenuation: -65 dB
  • Analog Performance:
    THD+N: -88 dB (typical)
    SNR: 93 dB (typical)
    Dynamic Range: 93 dB (typical)
    Internal High-Pass Filter
  • PCM Audio Interface: Left-Justified, I2S
  • Sampling Rate: 4 kHz to 48 kHz
  • System Clock: 256 fS, 384 fS, or 512 fS
  • Single 5-V Power Supply
  • Small SO-14 Package
  • APPLICATIONS
    • DVD Recorders
    • DVD Receivers
    • AV Amplifier Receivers
    • Electric Musical Instruments

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

The PCM1801 is a low-cost, single-chip stereo analog-to-digital converter (ADC) with single-ended analog voltage inputs. The PCM1801 uses a delta-sigma modulator with 64 times oversampling, a digital decimation filter, and a serial interface that supports slave mode operation and two data formats. The PCM1801 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

The PCM1801 is a low-cost, single-chip stereo analog-to-digital converter (ADC) with single-ended analog voltage inputs. The PCM1801 uses a delta-sigma modulator with 64 times oversampling, a digital decimation filter, and a serial interface that supports slave mode operation and two data formats. The PCM1801 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Single-Ended Analog-Input 16-Bit Stereo, Audio ADC datasheet (Rev. C) 10 Jul 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos