A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAA5242 ACTIVE Hardware-control high-performance stereo audio ADC with 119dB dynamic range 6-dB higher performance without DRE in QFN package
Similar functionality to the compared device
PCM1820 ACTIVE Stereo-channel, 32-bit, 192-kHz, audio analog-to-digital converter (ADC) with 113-dB SNR QFN package and DRE option to boost to 123-dB dynamic range

Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface DSP, I2S, L, R Control interface H/W Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 112 Rating Catalog Analog outputs 0 Operating temperature range (°C) -10 to 70
Number of ADC channels 2 Analog inputs 2 Digital audio interface DSP, I2S, L, R Control interface H/W Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 112 Rating Catalog Analog outputs 0 Operating temperature range (°C) -10 to 70
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • 24-Bit Delta-Sigma Stereo A/D Converter
  • High Performance:
    • Dynamic Range: 112 dB (Typical)
    • SNR: 111 dB (Typical)
    • THD+N: -102 dB (Typical)
  • High-Performance Linear Phase Antialias Digital Filter:
    • Pass-Band Ripple: ±0.005 dB
    • Stop-Band Attenuation: -100 dB
  • Fully Differential Analog Input: ±2.5 V
  • Audio Interface: Master- or Slave-Mode Selectable
  • Data Formats: Left-Justified, I2S, Standard 24-Bit, and DSD
  • Function:
    • Peak Detection
    • High-Pass Filter (HPF): -3 dB at 1 Hz, fS = 48 kHz
  • Sampling Rate up to 192 kHz
  • System Clock: 128 fS, 256 fS, 384 fS,
    512 fS, or 768 fS
  • Dual Power Supplies:
    • 5 V for Analog
    • 3.3 V for Digital
  • Power Dissipation: 225 mW
  • Small 28-Pin SSOP
  • DSD Output: 1 Bit, 64 fS
  • APPLICATIONS
    • AV Amplifier
    • MD Player
    • Digital VTR
    • Digital Mixer
    • Digital Recorder

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

  • 24-Bit Delta-Sigma Stereo A/D Converter
  • High Performance:
    • Dynamic Range: 112 dB (Typical)
    • SNR: 111 dB (Typical)
    • THD+N: -102 dB (Typical)
  • High-Performance Linear Phase Antialias Digital Filter:
    • Pass-Band Ripple: ±0.005 dB
    • Stop-Band Attenuation: -100 dB
  • Fully Differential Analog Input: ±2.5 V
  • Audio Interface: Master- or Slave-Mode Selectable
  • Data Formats: Left-Justified, I2S, Standard 24-Bit, and DSD
  • Function:
    • Peak Detection
    • High-Pass Filter (HPF): -3 dB at 1 Hz, fS = 48 kHz
  • Sampling Rate up to 192 kHz
  • System Clock: 128 fS, 256 fS, 384 fS,
    512 fS, or 768 fS
  • Dual Power Supplies:
    • 5 V for Analog
    • 3.3 V for Digital
  • Power Dissipation: 225 mW
  • Small 28-Pin SSOP
  • DSD Output: 1 Bit, 64 fS
  • APPLICATIONS
    • AV Amplifier
    • MD Player
    • Digital VTR
    • Digital Mixer
    • Digital Recorder

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

The PCM1804 is a high-performance, single-chip stereo A/D converter with fully differential analog voltage input. The PCM1804 uses a precision delta-sigma modulator and includes a linear phase antialias digital filter and high-pass filter (HPF) that removes dc offset from the input signal. The PCM1804 is suitable for a wide variety of mid- to high-grade consumer and professional applications, where excellent performance and 5-V analog supply and 3.3-V digital power-supply operation are required. The PCM1804 can achieve both PCM audio and DSD format due to the precision delta-sigma modulator. The PCM1804 is fabricated using an advanced CMOS process and is available in a small 28-pin SSOP package.

The PCM1804 is a high-performance, single-chip stereo A/D converter with fully differential analog voltage input. The PCM1804 uses a precision delta-sigma modulator and includes a linear phase antialias digital filter and high-pass filter (HPF) that removes dc offset from the input signal. The PCM1804 is suitable for a wide variety of mid- to high-grade consumer and professional applications, where excellent performance and 5-V analog supply and 3.3-V digital power-supply operation are required. The PCM1804 can achieve both PCM audio and DSD format due to the precision delta-sigma modulator. The PCM1804 is fabricated using an advanced CMOS process and is available in a small 28-pin SSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Full Differential Analog Input 24-Bit, 192-kHz Stereo A/D Converter datasheet (Rev. C) 12 Oct 2007
Application note Gain Scaling and Audio Performance of the PCM1804 09 May 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PPC3-EVM-MB — PPC3-EVM-MB Motherboard for smart amp daughter card evaluation modules

As a motherboard for smart amp solutions, this EVM allows for a modular approach to TI's low power audio/haptics portfolio. Enabled with each product's respective daughter card, the designer can evaluate their application and assess a wider range of possible solutions. Can moderate between (...)
User guide: PDF
Buy from a distributor
Simulation model

PCM1804 IBIS Model

SLEM012.ZIP (12 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos