A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAA5242 ACTIVE Hardware-control high-performance stereo audio ADC with 119dB dynamic range 7-dB higher performance without DRE

Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, TDM Control interface H/W Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 111 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, TDM Control interface H/W Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 111 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 125
WQFN (RTE) 20 9 mm² 3 x 3
  • Stereo high-performance ADC:
    • 2-channel analog microphones or line-in
  • ADC line and microphone differential and single-ended input performance:
    • PCM1822 dynamic range:
      • 117-dB, dynamic range enhancer enabled
      • 111-dB, dynamic range enhancer disabled
    • THD+N: –95 dB
  • 1-VRMS full-scale input
  • ADC sample rate (fS) = 8 kHz to 192 kHz
  • Hardware pin control configurations
  • Linear-phase or low-latency filter selection
  • Flexible audio serial data interface:
    • Master or slave interface selection
    • 32-bits, 2-channel TDM
    • 32-bits, 2-channel I2S
  • Automatic power-down upon loss of audio clocks
  • Integrated high-performance audio PLL
  • Single-supply operation: 3.3 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 3.3-V AVDD supply:
    • 19.6 mW/channel at 16-kHz sample rate
    • 21.3 mW/channel at 48-kHz sample rate
  • Stereo high-performance ADC:
    • 2-channel analog microphones or line-in
  • ADC line and microphone differential and single-ended input performance:
    • PCM1822 dynamic range:
      • 117-dB, dynamic range enhancer enabled
      • 111-dB, dynamic range enhancer disabled
    • THD+N: –95 dB
  • 1-VRMS full-scale input
  • ADC sample rate (fS) = 8 kHz to 192 kHz
  • Hardware pin control configurations
  • Linear-phase or low-latency filter selection
  • Flexible audio serial data interface:
    • Master or slave interface selection
    • 32-bits, 2-channel TDM
    • 32-bits, 2-channel I2S
  • Automatic power-down upon loss of audio clocks
  • Integrated high-performance audio PLL
  • Single-supply operation: 3.3 V
  • I/O-supply operation: 3.3 V or 1.8 V
  • Power consumption for 3.3-V AVDD supply:
    • 19.6 mW/channel at 16-kHz sample rate
    • 21.3 mW/channel at 48-kHz sample rate

The PCM1822 is a high-performance, Burr-Brown™ audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels. The device supports single-ended and differential line and microphone inputs with a 1-VRMS full-scale signal. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF), and supports sample rates up to 192 kHz. The device supports time-division multiplexing (TDM) or I2S audio formats, selectable with the hardware pin level. Additionally, the PCM1822 supports master and slave mode selection for the audio bus interface operation. These integrated high-performance features, along with the ability to be powered from a single supply of 3.3 V, make the device an excellent choice for cost-sensitive, space-constrained audio systems in far-field microphone recording applications.

The PCM1822 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.

The PCM1822 is a high-performance, Burr-Brown™ audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels. The device supports single-ended and differential line and microphone inputs with a 1-VRMS full-scale signal. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF), and supports sample rates up to 192 kHz. The device supports time-division multiplexing (TDM) or I2S audio formats, selectable with the hardware pin level. Additionally, the PCM1822 supports master and slave mode selection for the audio bus interface operation. These integrated high-performance features, along with the ability to be powered from a single supply of 3.3 V, make the device an excellent choice for cost-sensitive, space-constrained audio systems in far-field microphone recording applications.

The PCM1822 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW PCM1809 ACTIVE Stereo-channel 32-bit 192kHz audio ADC with 102dB SNR and no external AC-coupling capacitors No external AC-coupling capacitors
PCM1822-Q1 ACTIVE Automotive, stereo, 117-dB SNR, 192-kHz hardware-controlled audio ADC AEC-Q100 automotive-qualified.
Same functionality with different pin-out to the compared device
PCM1821 ACTIVE Stereo-channel, 32-bit, 192-kHz, audio analog-to-digital converter (ADC) with 106-dB SNR Lower signal-to-noise ratio (SNR).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet PCM1822 Stereo Channel, 32-Bit, 192-kHz, Burr-BrownTM Audio ADC datasheet PDF | HTML 18 Feb 2022
Product overview Audio ADC, DAC, and CODEC for Professional Audio and Music Applications PDF | HTML 13 Feb 2024
Application note Working With Analog Inputs in the TLV320ADCX120 and PCMX120-Q1 Family PDF | HTML 17 Jul 2023
Product overview Designing With PCM1822 for Home Theater and Entertainment PDF | HTML 21 Mar 2023
User guide PCM182xEVM, PCM182xQ1EVM User's Guide (Rev. A) 29 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM1822EVM — PCM1822 evaluation module for stereo, 192-kHz, hardware-controlled audio ADC with 117-dB SNR

The PCM1822EVM evaluation module (EVM) allows the user to test the capabilities of the PCM1822 device, a stereo, hardware-controlled, high-performance audio analog-to-digital converter (ADC), which is intended for applications in voice-activated systems, professional microphones, audio (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos