Product details

Number of ADC channels 1 Number of DAC channels 2 Analog inputs 1 Sampling rate (max) (kHz) 48 Control interface H/W Features Mic bias, PGAs, Sidetone, USB interface Analog outputs 2 Rating Catalog Operating temperature range (°C) -25 to 85
Number of ADC channels 1 Number of DAC channels 2 Analog inputs 1 Sampling rate (max) (kHz) 48 Control interface H/W Features Mic bias, PGAs, Sidetone, USB interface Analog outputs 2 Rating Catalog Operating temperature range (°C) -25 to 85
TQFP (PJT) 32 81 mm² 9 x 9
  • On-Chip USB Interface:
    • With Full-Speed Transceivers
    • Fully Compliant With USB 2.0 Specification
    • Certified By USB-IF
    • Partially Programmable Descriptors
    • Adaptive Isochronous Transfer for Playback
    • Asynchronous-Isochronous Transfer for
      Record
    • Bus Powered
  • 16-Bit Delta-Sigma ADC and DAC
  • Sampling Rate:
    • 8, 11.025, 16, 22.05, 32, 44.1, or 48 kHz
  • On-Chip Clock Generator:
    • With Single 6-MHz Clock Source
  • Mono ADC with Microphone Input
    • Analog Performance at VBUS = 5 V:
      • THD+N: 0.01%
      • SNR: 92 dB
      • Dynamic Range: 90 dB
    • Decimation Digital Filter
      • Passband Ripple: ±0.05 dB
      • Stop-Band Attenuation: –65 dB
    • Single-Ended Voltage Input
    • Antialiasing Filter Included
    • Digital HPF Included
    • Microphone Bias, Microphone Amplifier, and
      Input PGA
  • Stereo DAC With Headphone Output
    • Analog Performance at VBUS = 5.0 V:
      • THD+N: 0.01% (RL > 10 kΩ)
      • THD+N: 0.02% (RL = 32 Ω)
      • SNR: 92 dB
      • Dynamic Range: 90 dB
      • PO: 13 mW (RL = 32 Ω)
      • PO: 25 mW (RL = 16 Ω)
    • Oversampling Digital Filter
      • Passband Ripple: ±0.1 dB
      • Stop-Band Attenuation: –43 dB
      • Single-Ended Voltage Output
      • Analog LPF Included
      • Sidetone PGA, Output PGA, and HP
        Amplifier
  • Multifunctions:
    • Suspend, Playback, and Record Status Flag
    • Microphone Amplifier, Mute, and Gain Control
  • Pop/Click Noise-Free
  • Single Power-Supply: 5 V Typical (VBUS)
  • Package: 32-Pin TQFP
  • On-Chip USB Interface:
    • With Full-Speed Transceivers
    • Fully Compliant With USB 2.0 Specification
    • Certified By USB-IF
    • Partially Programmable Descriptors
    • Adaptive Isochronous Transfer for Playback
    • Asynchronous-Isochronous Transfer for
      Record
    • Bus Powered
  • 16-Bit Delta-Sigma ADC and DAC
  • Sampling Rate:
    • 8, 11.025, 16, 22.05, 32, 44.1, or 48 kHz
  • On-Chip Clock Generator:
    • With Single 6-MHz Clock Source
  • Mono ADC with Microphone Input
    • Analog Performance at VBUS = 5 V:
      • THD+N: 0.01%
      • SNR: 92 dB
      • Dynamic Range: 90 dB
    • Decimation Digital Filter
      • Passband Ripple: ±0.05 dB
      • Stop-Band Attenuation: –65 dB
    • Single-Ended Voltage Input
    • Antialiasing Filter Included
    • Digital HPF Included
    • Microphone Bias, Microphone Amplifier, and
      Input PGA
  • Stereo DAC With Headphone Output
    • Analog Performance at VBUS = 5.0 V:
      • THD+N: 0.01% (RL > 10 kΩ)
      • THD+N: 0.02% (RL = 32 Ω)
      • SNR: 92 dB
      • Dynamic Range: 90 dB
      • PO: 13 mW (RL = 32 Ω)
      • PO: 25 mW (RL = 16 Ω)
    • Oversampling Digital Filter
      • Passband Ripple: ±0.1 dB
      • Stop-Band Attenuation: –43 dB
      • Single-Ended Voltage Output
      • Analog LPF Included
      • Sidetone PGA, Output PGA, and HP
        Amplifier
  • Multifunctions:
    • Suspend, Playback, and Record Status Flag
    • Microphone Amplifier, Mute, and Gain Control
  • Pop/Click Noise-Free
  • Single Power-Supply: 5 V Typical (VBUS)
  • Package: 32-Pin TQFP

The PCM2912A is the Texas Instruments single-chip, USB stereo audio codec with a USB, 2.0-compliant, full-speed protocol controller and an analog front-end (AFE) function for headset applications.

The USB protocol controller works with no software code, but USB descriptors can be modified on request. The PCM2912A employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enables independent playback and record sampling rates with low clock jitters.

The PCM2912A is the Texas Instruments single-chip, USB stereo audio codec with a USB, 2.0-compliant, full-speed protocol controller and an analog front-end (AFE) function for headset applications.

The USB protocol controller works with no software code, but USB descriptors can be modified on request. The PCM2912A employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enables independent playback and record sampling rates with low clock jitters.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet PCM2912A Audio Codec With USB Interface, Mono Microphone Input and Stereo Headphone Output datasheet (Rev. A) PDF | HTML 25 Aug 2015
* Errata Application Information for Difference Between PCM2912A and PCM2912 25 Nov 2008
EVM User's guide PCM2912A Evaluation Module User's Guide (Rev. A) PDF | HTML 03 Apr 2024
Application note Operating Environments for PCM2912A Applications (Rev. A) 10 Nov 2016
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-PCM2912AEVM — DEM-PCM2912AEVM Evaluation Module

The DEM-PCM2912A EVM is a complete evaluation platform for the 16-bit, mono microphone input and stereo headphone output PCM2912A bus-powered audio codec with a USB interface. All necessary connectors and circuitry are provided for interfacing to audio test systems and commercial audio equipment.

A (...)

User guide: PDF | HTML
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PJT) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos