28-pin (DB) package image

PCM3000E/2K LAST TIME BUY

Stereo CODEC with line-out (S/W Control)

LAST TIME BUY Custom reel may be available
Same as: PCM3000E/2K.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
PCM3000E/2K is in the process of being discontinued
open-in-new Compare alternates

Similar functionality to the compared device.

PCM3070IRHBR ACTIVE Stereo Audio Codec With Embedded miniDSP

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM3000E LAST TIME BUY
Package qty | Carrier 47 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM3000 information

Packaging information

Package | Pins SSOP (DB) | 28
Operating temperature range (°C)
Package qty | Carrier 2,000 | LARGE T&R

Features for the PCM3000

  • Monolithic 18-Bit ADC and DAC
  • 16- or 18-Bit Input/Output Data
  • Accepts Seven Alternate Formats
  • Stereo ADC:
    • Single-Ended Voltage Input
    • 64× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.05 dB
      • Stop-Band Attenuation: –65 dB
    • High Performance:
      • THD+N: –88 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
    • Digital High-Pass Filter
  • Stereo DAC
    • Single-Ended Voltage Outut
    • Analog Low-Pass Filter
    • 8× Oversampling Digital Filter
      • Pass-Band Ripple: ±0.17 dB
      • Stop-Band Attenuation: 35 dB
    • High Performance:
      • THD+N: –90 dB
      • SNR: 98 dB
      • Dynamic Range: 97 dB
    • Special Features (PCM3000)
      • Digital De-Emphasis
      • Digital Attenuation (256 Steps)
      • Soft Mute
      • Digital Loopback
    • Sample Rate: 4 kHz to 48 kHz
    • System Clock: 256 fs, 384 fs, 512 fs
    • Single 5-V Power Supply
    • Small Package: SSOP-28
    • APPLICATIONS
      • Sampling Keyboards
      • Digital Mixers
      • Mini-Disk Recorders
      • Hard-Disk Recorders
      • Karaoke Systems
      • DSP-Based Car Stereo
      • DAT Recorders
      • Video Conferencing

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

Description for the PCM3000

The PCM3000/3001 is a low-cost, single-chip stereo audio codec (analog-to-digital and digital-to-analog converter) with single-ended analog voltage input and output. Both ADCs and DACs employ delta-sigma modu- lation with 64-times oversampling. The ADCs include a digital decimation filter and the DACs include an 8-times oversampling digital interpolation filter. TheDACs also include digital attenuation, de-emphasis, infinite zero detection and soft mute to form a complete subsystem. The PCM3000/3001 operates with left-justified, right-justified, I2S or DSP data formats.

The PCM3000 can be programmed with a three-wire serial interface for special features and data formats. The PCM3001 can be pin-programmed for data formats.

The PCM3000 and PCM3001 are fabricated using a highly advanced CMOS process and are available in a small 28-pin SSOP package. The PCM3000/3001 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM3000E LAST TIME BUY
Package qty | Carrier 47 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more