24-pin (DB) package image

PCM3002E LAST TIME BUY

Low-Power Stereo CODEC with line-out (S/W Control)

Same as: PCM3002E.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM3002E/2K LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCM3002 information

Packaging information

Package | Pins SSOP (DB) | 24
Operating temperature range (°C) -25 to 85
Package qty | Carrier 58 | TUBE

Features for the PCM3002

  • Monolithic 20-Bit ADC and DAC
  • 16/20-Bit Input/Output Data
  • Software Control: PCM3002
  • Hardware Control: PCM3003
  • Stereo ADC:
      Single-Ended Voltage Input
    • Antialiasing Filter
    • 64× Oversampling
    • High Performance
      • THD+N: &3150;86 dB
      • SNR: 90 dB
      • Dynamic Range: 90 dB
  • Stereo DAC:
    • Single-Ended Voltage Output
    • Analog Low-Pass Filter
    • 64× Oversampling
    • High Performance
      • THD+N: –86 dB
      • SNR: 94 dB
      • Dynamic Range: 94 dB
  • Special Features (PCM3002, PCM3003)
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Power Down: ADC/DAC Independent
  • Special Features (PCM3002)
    • Digital Attenuation (256 Steps)
    • Soft Mute
    • Digital Loopback
    • Four Alternative Audio Data Formats
  • Sampling Rate: 4 kHz to 48 kHz
  • Single 3-V Power Supply
  • Small Package: SSOP-24
  • APPLICATIONS
    • DVC Applications
    • DSC Applications
    • Portable/Mobile Audio Applications

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.

Description for the PCM3002

The PCM3002 and PCM3003 are low-cost, single-chip stereo audio codecs (analog-to-digital and digital-to-analog converters) with single-ended analog voltage input and output.

The ADCs and DACs employ delta-sigma modulation with 64-times oversampling. The ADCs include a digital decimation filter, and the DACs include an 8-times oversampling digital interpolation filter. The DACs also include digital attenuation, de-emphasis, infinite zero detection, and soft mute to form a complete subsystem. The PCM3002 and PCM3003 operate with left-justified (ADC) and right-justified (DAC) formats, while the PCM3002 also supports other formats, including the I2S data format. The PCM3002 and PCM3003 provide a power-down mode that operates on the ADCs and DACs independently.

The PCM3002 and PCM3003 are fabricated using a highly advanced CMOS process, and are available in a 24-pin SSOP package. The PCM3002 and PCM3003 are suitable for a wide variety of cost-sensitive consumer applications where good performance is required.

The PCM3002 programmable functions are controlled by software. The PCM3003 functions, which are controlled by hardware, include de-emphasis, power-down, and audio data format selections.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM3002E/2K LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more