A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAC5142 PREVIEW Hardware-control stereo audio codec with 100-dB dynamic range ADC, 106-dB dynamic range DAC 10-dB better ADC SNR, 18-dB better DAC SNR, hardware controlled

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface L, R Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 48 Rating Catalog ADC SNR (typ) (dB) 88 DAC SNR (typ) (dB) 92 Operating temperature range (°C) -25 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface L, R Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 48 Rating Catalog ADC SNR (typ) (dB) 88 DAC SNR (typ) (dB) 92 Operating temperature range (°C) -25 to 85
TSSOP (PW) 16 32 mm² 5 x 6.4
  • 16-Bit Delta-Sigma ADC and DAC
  • Stereo ADC:
    • Single-Ended Voltage Input
    • Anti-Aliasing Filter Included
    • High Performance
    • THD+N: -84 dB
    • SNR: 88 dB
    • Dynamic Range: 88 dB
    • 1/64× Decimation Digital Filter
    • Passband Ripple: ±0.05 dB
    • Stopband Attenuation: -65 dB
    • Digital HPF Included
  • Stereo DAC:
    • Single-Ended Voltage Output
    • Analog LPF and FIR Filter Included
    • High Performance
    • THD+N: -88 dB
    • SNR: 92 dB
    • Dynamic Range: 92 dB
    • 8× Oversampling Digital Filter
    • Passband Ripple: ±0.1 dB
    • Stopband Attenuation: -43 dB
  • Audio Data Format:
    • ADC: 16-bit, Left-Justified
    • DAC: 16-bit, Right-Justified
  • Special Built-In Functions:
    • Digital De-Emphasis: 32, 44.1, 48 kHz
    • ADC/DAC Independent Power Down With Pop-Noise Free Muting
  • Sampling Rate: 8 kHz to 48 kHz
  • System Clock: 256fS, 384fS, 512fS
  • Low Voltage Power Supply:
    • 2.4 V TYP, 2.1 V MIN to 3.6 V MAX
  • Low Power Dissipation:
    • 32 mW at VCC = 2.4 V
  • Package: 16-Pin TSSOP
  • APPLICATIONS
    • Digital Video Camera
    • Portable MD Player
    • Other Portable System

  • 16-Bit Delta-Sigma ADC and DAC
  • Stereo ADC:
    • Single-Ended Voltage Input
    • Anti-Aliasing Filter Included
    • High Performance
    • THD+N: -84 dB
    • SNR: 88 dB
    • Dynamic Range: 88 dB
    • 1/64× Decimation Digital Filter
    • Passband Ripple: ±0.05 dB
    • Stopband Attenuation: -65 dB
    • Digital HPF Included
  • Stereo DAC:
    • Single-Ended Voltage Output
    • Analog LPF and FIR Filter Included
    • High Performance
    • THD+N: -88 dB
    • SNR: 92 dB
    • Dynamic Range: 92 dB
    • 8× Oversampling Digital Filter
    • Passband Ripple: ±0.1 dB
    • Stopband Attenuation: -43 dB
  • Audio Data Format:
    • ADC: 16-bit, Left-Justified
    • DAC: 16-bit, Right-Justified
  • Special Built-In Functions:
    • Digital De-Emphasis: 32, 44.1, 48 kHz
    • ADC/DAC Independent Power Down With Pop-Noise Free Muting
  • Sampling Rate: 8 kHz to 48 kHz
  • System Clock: 256fS, 384fS, 512fS
  • Low Voltage Power Supply:
    • 2.4 V TYP, 2.1 V MIN to 3.6 V MAX
  • Low Power Dissipation:
    • 32 mW at VCC = 2.4 V
  • Package: 16-Pin TSSOP
  • APPLICATIONS
    • Digital Video Camera
    • Portable MD Player
    • Other Portable System

The PCM3008 is a low cost single chip 16-bit stereo audio codec with single-ended analog voltage input and output.

Both ADCs and DACs employ delta-sigma modulation with 64-times oversampling. ADCs include a digital decimation filter and digital high pass filter. DACs include an 8-times oversampling digital interpolation filter, digital de-emphasis filter and pop-noise free muting which works during the power down ON/OFF sequence. The PCM3008 accepts left-justified format for ADC, and right-justified format for DAC. Independent power-down modes for ADC and DAC are provided.

The PCM3008 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required. It is fabricated using a highly advanced CMOS process and is available in a small 16-pin TSSOP package.

The PCM3008 is a low cost single chip 16-bit stereo audio codec with single-ended analog voltage input and output.

Both ADCs and DACs employ delta-sigma modulation with 64-times oversampling. ADCs include a digital decimation filter and digital high pass filter. DACs include an 8-times oversampling digital interpolation filter, digital de-emphasis filter and pop-noise free muting which works during the power down ON/OFF sequence. The PCM3008 accepts left-justified format for ADC, and right-justified format for DAC. Independent power-down modes for ADC and DAC are provided.

The PCM3008 is suitable for a wide variety of cost-sensitive consumer applications where good performance is required. It is fabricated using a highly advanced CMOS process and is available in a small 16-pin TSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV320AIC3206 ACTIVE Very-Low-Power Stereo Codec With DirectPath™ HP Amplifier Newer generation device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet Low Power and Low Voltage 16-Bit, Single-Ended Analog Input/Output Stereo Audio datasheet 24 Apr 2001
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

PCM3008SW-LINUX — Linux Driver for PCM3008

The Linux driver supports the PCM3008 stereo CODEC, communication through GPIO and registers with the ASOC framework of the Linux kernel.
Linux main line status

Available in Linux main line: Yes
Available through git.ti.com: N/A

Linux source files

The files associated with this device are:

  1. (...)
Simulation model

PCM3008T IBIS Model

SLAC202.ZIP (20 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos