A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAA5242 PREVIEW Hardware-control, low-power high-performance stereo audio ADC with 118-dB dynamic range Similar performance, lower power, smaller 4x4mm QFN package

Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, TDM Control interface H/W Sampling rate (max) (kHz) 216 ADC SNR (typ) (dB) 123 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, TDM Control interface H/W Sampling rate (max) (kHz) 216 ADC SNR (typ) (dB) 123 Rating Catalog Analog outputs 0 Operating temperature range (°C) -40 to 85
TQFP (PFB) 48 81 mm² 9 x 9
  • Supports Linear PCM Output Data
    • Output Sampling Rates from 8kHz to 216kHz
  • Differential Voltage Inputs
  • On-Chip Voltage Reference Improves Power-Supply Noise Rejection
  • Dynamic Performance (24-bit word length)
    • Dynamic Range (–60dB input, A-weighted): 123dB typical
    • Dynamic Range (–60dB input, 20kHz bandwidth): 121dB typical
    • Total Harmonic Distortion + Noise
      (–1dB input, 20kHz bandwidth):
      –108dB typical
    • Channel Separation: 135dB
  • Low Power Dissipation:
    • 305mW typical for 48kHz sampling rate
    • 330mW typical for 96kHz sampling rate
    • 340mW typical for 192kHz sampling rate
  • Linear Phase Digital Decimation Filtering
    • Select from Classic or Low Group Delay Filter Responses
    • Low Passband Ripple
      Classic: ±0.00015dB
      Low Group Delay: ±0.001dB
  • blank

    blank

  • Digital High-Pass Filtering Removes DC Offset
    • Left and Right Channel Filters May Be Disabled Independently
  • Audio Serial Port Interface
    • Master or Slave Mode Operation
    • Supports Left-Justified, I2S, and TDM Data Formats
  • Output Word Length Reduction
  • Overflow Indicators for the Left and Right Channels
  • Analog Power Supply: +4.0V nominal
  • Digital Power Supply: +3.3V nominal
  • Power-Down Mode: 4mW typical
  • Package: TQFP-48, RoHS compliant
  • APPLICATIONS
    • Digital Audio Recorders and Mixing Desks
    • Digital Live Sound Consoles
    • Digital Audio Effects Processors
    • Surround Sound Encoders
    • Broadcast Studio Equipment
    • Data Acquisition and
      Measurement Systems
    • Audio Test Systems
    • Sonar

All trademarks are the property of their respective owners.

  • Supports Linear PCM Output Data
    • Output Sampling Rates from 8kHz to 216kHz
  • Differential Voltage Inputs
  • On-Chip Voltage Reference Improves Power-Supply Noise Rejection
  • Dynamic Performance (24-bit word length)
    • Dynamic Range (–60dB input, A-weighted): 123dB typical
    • Dynamic Range (–60dB input, 20kHz bandwidth): 121dB typical
    • Total Harmonic Distortion + Noise
      (–1dB input, 20kHz bandwidth):
      –108dB typical
    • Channel Separation: 135dB
  • Low Power Dissipation:
    • 305mW typical for 48kHz sampling rate
    • 330mW typical for 96kHz sampling rate
    • 340mW typical for 192kHz sampling rate
  • Linear Phase Digital Decimation Filtering
    • Select from Classic or Low Group Delay Filter Responses
    • Low Passband Ripple
      Classic: ±0.00015dB
      Low Group Delay: ±0.001dB
  • blank

    blank

  • Digital High-Pass Filtering Removes DC Offset
    • Left and Right Channel Filters May Be Disabled Independently
  • Audio Serial Port Interface
    • Master or Slave Mode Operation
    • Supports Left-Justified, I2S, and TDM Data Formats
  • Output Word Length Reduction
  • Overflow Indicators for the Left and Right Channels
  • Analog Power Supply: +4.0V nominal
  • Digital Power Supply: +3.3V nominal
  • Power-Down Mode: 4mW typical
  • Package: TQFP-48, RoHS compliant
  • APPLICATIONS
    • Digital Audio Recorders and Mixing Desks
    • Digital Live Sound Consoles
    • Digital Audio Effects Processors
    • Surround Sound Encoders
    • Broadcast Studio Equipment
    • Data Acquisition and
      Measurement Systems
    • Audio Test Systems
    • Sonar

All trademarks are the property of their respective owners.

The PCM4220 is a high-performance, two-channel analog-to-digital (A/D) converter designed for use in professional audio applications. Offering outstanding dynamic performance, the PCM4220 provides 24-bit linear PCM output data, with support for output word length reduction to 20-, 18-, or 16-bits. The PCM4220 includes three sampling modes, supporting output sampling rates from 8kHz to 216kHz. The PCM4220 is ideal for a variety of digital audio recording and processing applications.

A linear phase digital decimation filtering engine supports Classic and Low Group Delay filter responses, allowing optimization for either studio or live sound applications. In addition, digital high-pass filtering is provided for DC offset removal. The The PCM4220 is configured using dedicated control pins for selection of sampling modes, audio data formats and word length, decimation filter response, high-pass filter disable, and reset/power-down functions.

While providing uncompromising performance, the PCM4220 addresses power concerns with just over 300mW typical total power dissipation, making the device suitable for multi-channel audio systems. The PCM4220 is typically powered from a +4.0V analog supply and a +3.3V digital supply. The digital I/O is logic-level compatible with common digital signal processors, digital interface transmitters, and programmable logic devices. The PCM4220 is available in a TQFP-48 package, which is RoHS-compliant.

The PCM4220 is a high-performance, two-channel analog-to-digital (A/D) converter designed for use in professional audio applications. Offering outstanding dynamic performance, the PCM4220 provides 24-bit linear PCM output data, with support for output word length reduction to 20-, 18-, or 16-bits. The PCM4220 includes three sampling modes, supporting output sampling rates from 8kHz to 216kHz. The PCM4220 is ideal for a variety of digital audio recording and processing applications.

A linear phase digital decimation filtering engine supports Classic and Low Group Delay filter responses, allowing optimization for either studio or live sound applications. In addition, digital high-pass filtering is provided for DC offset removal. The The PCM4220 is configured using dedicated control pins for selection of sampling modes, audio data formats and word length, decimation filter response, high-pass filter disable, and reset/power-down functions.

While providing uncompromising performance, the PCM4220 addresses power concerns with just over 300mW typical total power dissipation, making the device suitable for multi-channel audio systems. The PCM4220 is typically powered from a +4.0V analog supply and a +3.3V digital supply. The digital I/O is logic-level compatible with common digital signal processors, digital interface transmitters, and programmable logic devices. The PCM4220 is available in a TQFP-48 package, which is RoHS-compliant.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
PCM4202 ACTIVE 118dB SNR Stereo Audio ADC Much lower power consumption, 118dB SNR
PCM4204 ACTIVE 118dB SNR 4-Channel Audio ADC 4 channels, 118dB SNR
PCM4222 ACTIVE 124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs Higher SNR, supports DSD, 6-bit modulator data output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High-Performance, 2-Ch, 24-Bit, 216kHz Sampling Multi-Bit Delta-Sigma ADC datasheet (Rev. C) 07 Aug 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos