48-pin (PFB) package image

PCM4222PFBR ACTIVE

124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs

ACTIVE Custom reel may be available
Same as: PCM4222PFBR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM4222PFB ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PFB) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the PCM4222

  • Supports Linear PCM, 1-Bit Direct Stream Digital (DSD), and Multi-Bit Modulator Output Data
    • Supports PCM Output Sampling Rates from 8kHz to 216kHz
    • Choose from 64x or 128x Oversampled Output Rates for DSD
  • Differential Voltage Inputs
  • On-Chip Voltage Reference Improves Power Supply Noise Rejection
  • Dynamic Performance: Multi-Bit Modulator Output with 6.144MHz Modulator Clock
    • 6-Bit Modulator Data
    • Dynamic Range (-60dB input, A-weighted): 124dB typical
    • Dynamic Range (-60dB input, 20kHz Bandwidth): 122dB typical
    • Total Harmonic Distortion + Noise (-1dB input, 20kHz bandwidth): -108dB typical
  • Dynamic Performance: PCM Output with 24-Bit Word Length
    • Dynamic Range (-60dB input, A-weighted): 123dB typical
    • Dynamic Range (-60dB input, 20kHz bandwidth): 121dB typical
    • Total Harmonic Distortion + Noise (-1dB input, 20kHz bandwidth): -108dB typical
  • Dynamic Performance: DSD Output with 5.6448MHz bit rate
    • Dynamic Range (-60dB input, 20kHz bandwidth): 121dB typical
    • Total Harmonic Distortion + Noise (-1dB input, 20kHz bandwidth): -108dB typical
  • Low Power Dissipation:
    • 305mW typical for 48kHz sampling rate
    • 330mW typical for 96kHz sampling rate
    • 340mW typical for 192kHz sampling rate
  • Linear Phase Digital Decimation Filtering
    • Select from Classic or Low Group Delay Filter Responses
  • Digital High-Pass Filtering Removes DC Offset
    • Left and Right Channel Filters May Be Disabled Independently
  • PCM Audio Serial Port Interface
    • Master or Slave Mode Operation
    • Supports Left-Justified, I2S, and TDM Data Formats
  • PCM Output Word Length Reduction
  • Overflow Indicators for the Left and Right Channels
  • Analog Power Supply: +4.0V nominal
  • Digital Power Supply: +3.3V nominal
  • Power-Down Mode: 4mW typical
  • Package: TQFP-48, RoHS compliant
  • APPLICATIONS
    • Digital Audio Recorders and Mixing Desks
    • Digital Live Sound Consoles
    • Digital Audio Effects Processors
    • Surround Sound Encoders
    • Broadcast Studio Equipment
    • Audio Test and Measurement
    • Sonar Systems
    • High-Performance Data Acquisition

Windows is a registered trademark of Microsoft.
I2S is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners.

Description for the PCM4222

The PCM4222 is a high-performance, two-channel analog-to-digital (A/D) converter designed for use in professional audio applications. Offering outstanding dynamic performance, the PCM4222 supports 24-bit linear PCM, 1-bit Direct Stream Digital (DSD), and 6-bit modulator data outputs. The supported output formats make the PCM4222 ideal for digital audio recording and processing applications. The multi-bit modulator output adds versatility, allowing customers to design their own digital decimation filter and processing hardware. The on-chip, linear phase decimation filtering engine supports Classic and Low Group Delay filter responses, allowing optimization for either studio or live sound applications.

The PCM4222 includes three PCM sampling modes, supporting output sampling rates from 8kHz to 216kHz. The DSD output supports either 64x or 128x oversampled bit rates. The PCM4222 is configured using dedicated control pins for selection of output modes, PCM audio data formats and word length, decimation filter response, high-pass filter disable, and reset/power-down functions.

While providing uncompromising performance, the PCM4222 addresses power concerns with just over 300mW typical total power dissipation, making the device suitable for multi-channel audio systems. The PCM4222 is typically powered from a +4.0V analog supply and a +3.3V digital supply. The digital I/O is logic-level compatible with common digital signal processors, digital interface transmitters, and programmable logic devices. The PCM4222 is available in a TQFP-48 package, which is RoHS-compliant.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCM4222PFB ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more