PCM5102
112dB Stereo DAC with 2VRMS output and Integrated Audio PLL
PCM5102
- Market-Leading Low Out-of-Band Noise
- Selectable Digital-Filter Latency and Performance
- No DC Blocking Capacitors Required
- Integrated Negative Charge Pump
- Internal Pop-Free Control For Sample-Rate Changes Or Clock Halts
- Intelligent Muting System; Soft Up or Down Ramp and Analog Mute
For 120dB Mute SNR With Popless Operation. - Integrated High-Performance Audio PLL With BCK Reference
To Generate SCK Internally - Small 20-pin TSSOP Package
The PCM510x devices are a family of monolithic CMOS integrated circuits that include a stereo digital-to-analog converter and additional support circuitry in a small TSSOP package. The PCM510x uses the latest generation of TIs advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.
The PCM510x provides 2.1VRMS ground centered outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single supply line drivers.
The integrated line driver surpasses all other charge-pump based line drivers by supporting loads down to 1kΩ. By supporting loads down to 1kΩ, the PCM510x can essentially drive up to 10 products in parallel, such as an LCD TV, DVDR, AV Receivers and other devices.
The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.
Intelligent clock error and PowerSense under voltage protection utilizes a two level mute system for pop-free performance. Upon clock error or system power failure, the device digitally attenuates the data (or last known good data), then mutes the analog circuit
Compared with existing DAC technology, the PCM510x family offers up to 20dB lower out-of-band noise, reducing EMI and aliasing in downstream amplifiers/ADCs. (from traditional 100kHz OBN measurements all the way to 3MHz)
The PCM510x accepts industry-standard audio data formats with 16- to 32-bit data. Sample rates up to 384kHz are supported.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | PCM5100,1,2 Audio Stereo DAC. datasheet (Rev. B) | 25 Apr 2012 | |
EVM User's guide | PCM510xEVM-U User Guide (Rev. C) | 13 Oct 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PCM5102EVM-U — PCM5102 Evaluation Module
The PCM5102EVM-U is a complete evaluation kit for use with a personal computer running the Microsoft Windows™ operating system. The necessary evaluation software can be found online at the PCM5102 Product Folder.
The PCM5102EVM is in the Texas Instruments (TI) EVM form factor, which allows direct (...)
PP-SALB2-EVM — PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2)
This board supports: TAS2555YZEVM, TAS2557EVM and TAS2559EVM.
The Smart Amplifier Speaker Characterization Board, when used in conjunction with a supported TI Smart Amplifier and PurePath Console software, provides users the ability to measure speaker excursion, temperature and other parameters for (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.