Packaging information
| Package | Pins SOIC (DW) | 16 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 40 | TUBE |
Features for the PGA2310
- Digitally-Controlled Analog Volume Control:
- Two Independent Audio Channels
- Serial Control Interface
- Zero Crossing Detection
- Mute Function
- Wide Gain and Attenuation Range: 31.5 dB to
–95.5 dB With 0.5-dB Steps - Low Noise and Distortion:
- 120-dB Dynamic Range
- 0.0004% THD+N at 1 kHz
- Low Interchannel Crosstalk: –126 dBFS
- Noise-Free Level Transitions
- Power Supplies: 15-V Analog, 5-V Digital
- Available in DIP16 and SOL16 Packages
- Pin and Software Compatible With the PGA2311
and Cirrus Logic CS3310™
Description for the PGA2310
The PGA2310 is a high-performance, stereo audio volume control designed for professional and high-end consumer audio systems. The ability to operate from ±15-V analog power supplies enables the PGA2310 to process input signals with large voltage swings, thereby preserving the dynamic range available in the overall signal path. Using high performance operational amplifier stages internal to the PGA2310 yields low noise and distortion, while providing the capability to drive 600-Ω loads directly without buffering. The three-wire serial control interface allows for connection to a wide variety of host controllers, in addition to support for daisy-chaining multiple PGA2310 devices.