28-pin (DB) package image

PGA2500IDBR ACTIVE

Gain Range: 0dB, and 10dB to 65dB in 1dB steps

ACTIVE Custom reel may be available
Same as: PGA2500IDBRG4, PGA2500IDBR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PGA2500IDB ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DB) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the PGA2500

  • Fully Differential Input-to-Output Architecture
  • Digitally Controlled Gain Using Serial Port Interface:
    • Gain Range: 10dB through 65dB, 1dB per step
    • Unity (0dB) Gain Setting via Serial Port or Dedicated Control Pin
  • Dynamic Performance:
    • Equivalent Noise with ZS = 150 and Gain = 30dB: –128dBu
    • Total Harmonic Distortion plus Noise (THD+N) with Gain = 30dB: 0.0004%
  • Zero Crossing Detection Minimizes Audible Artifacts when Gain Switching
  • Integrated DC Servo Minimizes Output Offset Voltage
  • Common-Mode Servo Improves CMRR
  • Four-Wire Serial Control Port Interface:
    • Simple Interface to Microprocessor or DSP Serial Ports
    • Supports Daisy-Chaining of Multiple PGA2500 Devices
  • Dedicated Input Pin for Selecting Unity Gain
  • Overload Output Pin Provides Clipping Indication
  • Four General-Purpose Digital Output Pins
  • Requires ±5V Power Supplies
  • Available in an SSOP-28 Package
  • APPLICATIONS
    • Microphone Preamplifiers and Mixers
    • Digital Mixers and Recorders

All trademarks are the property of their respective owners.

Description for the PGA2500

The PGA2500 is a digitally controlled, analog microphone preamplifier designed for use as a front end for highperformance audio analog-to-digital (A/D) converters. The PGA2500 features include low noise, wide dynamic range, and a differential signal path. An on-chip DC servo loop is employed to minimize DC offset, while a common-mode servo function may be used to enhance common-mode rejection.

The PGA2500 features a gain range of 10dB through 65dB (1dB/step), along with a unity gain setting. The wide gain range allows the PGA2500 to be used with a variety of microphones. Gain settings and internal functions are programmed using a 16-bit control word, which is loaded using a simple serial port interface. A serial data output pin provides support for daisy-chained connection of multiple PGA2500 devices. Four programmable digital outputs are provided for controlling the external switching of input pads, phantom power, high pass filters, and polarity reversal functions. The PGA2500 requires both +5V and –5V power supplies and is available in a small SSOP-28 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PGA2500IDB ACTIVE
Package qty | Carrier 50 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more