24-pin (DB) package image

PGA2505IDB ACTIVE

Gain Range: 0dB, and 9dB to 60dB, in 3dB steps

Same as: PGA2505IDB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PGA2505IDBR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SSOP (DB) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 60 | TUBE

Features for the PGA2505

  • FULLY DIFFERENTIAL lNPUT-TO-OUTPUT ARCHITECTURE
  • DIGITALLY-CONTROLLED GAIN USING SPI™:
    • Gain Range: 9dB through 60dB, 3dB per Step
    • Unity (0dB) Gain Setting via Serial Port
  • DYNAMIC PERFORMANCE:
    • Equivalent Input Noise with ZS = 150 and Gain = 30dB: -123dBu
    • Total Harmonic Distortion plus Noise (THD+N) with Gain = 30dB: 0.0006%
  • ZERO CROSSING DETECTION MINIMIZES AUDIBLE ARTIFACTS WHEN GAIN SWITCHING
  • INTEGRATED DC SERVO MINIMIZES OUTPUT OFFSET VOLTAGE
  • COMMON-MODE SERVO IMPROVES CMRR
  • FOUR-WIRE SERIAL CONTROL PORT INTERFACE:
    • Simple Interface to Microprocessor or DSP Serial Ports
    • Supports Daisy-Chaining of Multiple PGA2505 Devices
  • OVER-RANGE OUTPUT PIN PROVIDES CLIPPING INDICATION
  • FOUR GENERAL-PURPOSE DIGITAL OUTPUT PINS
  • ±5V POWER SUPPLIES
  • AVAILABLE IN AN SSOP-24 PACKAGE
  • APPLICATIONS
    • MICROPHONE PREAMPLIFIERS AND MIXERS
    • DIGITAL MIXERS AND RECORDERS
    • DIGITAL AUDIO EDITING SYSTEMS
    • BROADCAST EQUIPMENT
    • INTERCOMS

All trademarks are the property of their respective owners.

Description for the PGA2505

The PGA2505 is a digitally-controlled, analog microphone preamplifier designed for use as a front-end for high-performance audio analog-to-digital converters (ADCs). The PGA2505 features include low noise, wide dynamic range, and a differential signal path. An on-chip dc servo loop is employed to minimize dc offset, while a common-mode servo function may be used to enhance common-mode rejection.

The PGA2505 features a gain range of 9dB through 60dB (3dB/step), along with a unity gain setting. The wide gain range allows the PGA2505 to be used with a variety of microphones. Gain settings and internal functions are programmed using a 16-bit control word, which is loaded using a simple serial port interface. A serial data output pin provides support for daisy-chained connection of multiple PGA2505 devices. Four programmable digital outputs are provided for controlling the external switching of input pads, phantom power, and high-pass filters. The PGA2505 requires both +5V and -5V power supplies and is available in a small SSOP-24 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PGA2505IDBR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more