PTB48520W
25-A, 48-V Input Isolated DC/DC Converter with Auto-Track™ Sequencing
PTB48520W
- Input Voltage: 36 V to 75 V
- 25-A Total Output Current
- 91% Efficiency
- Wide-Adjust Output Voltage: 1.8 V to 3.6 V
- Overcurrent Protection
- Output Overvoltage Protection
- Overtemperature Shutdown
- Output Enable Control
- Auto-Track Compatible Sequenced Output
- Smart-Sense Remote Sensing
- Undervoltage Lockout
- Industry Standard Size
- Surface Mountable
- 1500-Vdc Isolation
- Agency Approvals (Pending):
UL/cUL 60950, EN 60950 - APPLICATIONS
- 3.3-V Intermediate Bus Architectures
- Telecom, High-End Computing Platforms
- Multi-Rail Power Systems with Power-Up Sequencing
Auto-Track is a trademark of Texas Instruments.
The PTB48520W is a 25-A rated, 48-V input isolated dc/dc converter that incorporates Auto-Track power-up sequencing. This allows these modules to simultaneously power up with any other downstream non-isolated, Auto-Track compliant module.
The PTB48520W module provides two outputs, each regulated to the same voltage. During power up, the voltage at Vo Bus rises first, allowing this output to provide input power to any downstream non-isolated module. The voltage from Vo Seq is then allowed to rise simultaneously, under the control of Auto-Track, along with the outputs from the downstream modules.
Whether used to facilitate power-up sequencing, or operated as a stand-alone module, the PTB48520W includes many features expected of high-performance dc/dc converter modules. The wide output adjust enables the output voltage to be set to to any voltage over the range, 1.8 V to 3.6 V, using a single external resistor. Precise output voltage regulation is ensured with a differential remote sense that intelligently regulates the sequenced output, depending on its sequence status. Other operational features include an input undervoltage lockout (UVLO) and an output enable control. Overcurrent, overvoltage, and overtemperature protection ensures the module ability to survive any load fault.
Typical applications include distributed power architectures in both telecom and computing environments, particularly complex digital systems requiring power sequencing of multiple power supply rails.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 25-A, 48-V Input Isolated DC/DC Converter w/Auto-Track Sequencing datasheet (Rev. A) | 06 Apr 2005 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location