PTH04000WAH ACTIVE

3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing

Same as: PTH04000WAH.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TPSM82823ASILR ACTIVE 5.5-V input, 3-A step-down converter with integrated inductor and forced PWM mode in µSiP package

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PTH04000W information

Packaging information

Package | Pins Through-Hole Module (EUS) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 56 | TIW TRAY

Features for the PTH04000W

  • Up to 3-A Output Current at 85°C
  • 3.3-V / 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 3.6 V)
  • Efficiencies Up To 94%
  • On/Off Inhibit
  • Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Overtemperature Protection
  • Ambient Temperature Range: -40°C to 85°C
  • Point-of-Load Alliance (POLA)™ Compatible
  • Surface Mount Package
  • Safety Agency Approvals: - UL/IEC/CSA-22.2 60950-1
  • APPLICATIONS
    • Telecommunications, Instrumentation, and General-Purpose Circuits

POLA, Auto-Track, TMS320 are trademarks of Texas Instruments.

Description for the PTH04000W

The PTH04000W is a highly integrated, low-cost switching regulator module that delivers up to 3 A of output current. Occupying a small PCB area, the PTH04000W provides output current at a high efficiency and with minimal power dissipation, thereby eliminating the need for a heat sink. Their small size (0.75 inch × 0.5 inch), high efficiency, and low cost makes these modules practical for a variety of applications.

The input voltage range of the PTH04000W is from 3 V to 5.5 V, allowing operation from either a 3.3-V or 5-V input bus. Using state-of-the-art switched-mode power-conversion technology, the PTH04000W can step down to voltages as low as 0.9 V from a 5-V input bus, with typically less than 1 W of power dissipation. The output voltage can be adjusted to any voltage over the range, 0.9 V to 3.6 V, using a single external resistor. This series includes Auto-Track™ sequencing. This feature simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down. Other operating features include an undervoltage lockout (UVLO), on/off inhibit, output overcurrent protection, and overtemperature protection. Target applications include telecommunications, test and measurement applications, and high-end consumer products. The modules are available in both through-hole and surface-mount package options, including tape and reel. The PTH04000W is also compatible with TI's roadmap for RoHS and lead-free compliance.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more