PTH04T220WAZT ACTIVE

16-A, 2.2-V to 5.5-V Input, Non-Isolated, Wide-Output, Adjustable Power Module with TurboTrans

Same as: PTH04T220WAZT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PTH04T220WAZ ACTIVE
Package qty | Carrier 42 | TIW TRAY
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS
REACH Affected
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins Surface Mount Module (BBQ) | 11
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the PTH04T220W

  • Up to 16-A Output Current
  • 2.2-V to 5.5-V Input Voltage
  • Wide-Output Voltage Adjust (0.69 V to 3.6 V)
  • ±1.5% Total Output Voltage Variation
  • Efficiencies up to 96%
  • Output Overcurrent Protection (Nonlatching, Auto-Reset)
  • Operating Temperature: -40°C to 85°C
  • Safety Agency Approvals:
    • UL/IEC/CSA-C22.2 60950-1
  • Prebias Startup
  • On/Off Inhibit
  • Differential Output Voltage Remote Sense
  • Adjustable Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Ceramic Capacitor Version (PTH04T221W)
  • POLA™ Compatible
  • TurboTrans™ Technology
  • Designed to meet Ultra-Fast Transient Requirements up to 300 A/µs
  • SmartSync Technology
  • APPLICATIONS
    • Complex Multi-Voltage Systems
    • Microprocessors
    • Bus Drivers

Auto-Track, POLA, TurboTrans, TurboTrans, TMS320 are trademarks of Texas Instruments.

Description for the PTH04T220W

The PTH04T220/221W is the lower input voltage (2.2V to 5.5V) version of the PTH08T220/221W (4.5V to 14V), 16-A rated, non-isolated power module. These modules represent the 2nd generation of the popular PTH series power modules and include a reduced footprint and additional features. The PTH04T221W is optimized to be used with all ceramic capacitors.

Operating from an input voltage range of 2.2V to 5.5V, the PTH04T220/221W requires a single resistor to set the output voltage to any value over the range, 0.69V to 3.6V. The wide input voltage range makes the PTH04T220/221W particularly suitable for advanced computing and server applications that utilize a 2.5-V, 3.3-V, or 5-V intermediate bus architecture.

The module incorporates a comprehensive list of features. Output over-current and over-temperature shutdown protects against most load faults. A differential remote sense ensures tight load regulation. An adjustable under-voltage lockout allows the turn-on voltage threshold to be customized. Auto-Track™ sequencing is a popular feature that greatly simplifies the simultaneous power-up and power-down of multiple modules in a power system.

The PTH04T220/221W includes new patent pending technologies, TurboTrans™ and SmartSync. The TurboTrans feature optimizes the transient response of the regulator while simultaneously reducing the quantity of external output capacitors required to meet a target voltage deviation specification. Additionally, for a target output capacitor bank, TurboTrans can be used to significantly improve the regulators transient response by reducing the peak voltage deviation. SmartSync allows for switching frequency synchronization of multiple modules, thus simplifying EMI noise suppression tasks and reducing input capacitor RMS current requirements. Double-sided surface mount construction provides a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) - free and RoHS compatible.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PTH04T220WAZ ACTIVE
Package qty | Carrier 42 | TIW TRAY
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more