PTH05000WAD ACTIVE

6 A, 5-V Input Wide-Output Adjust Plug-in Power Module

Same as: PTH05000WAD.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

TPSM82866AA0HRDMR ACTIVE 2.4V to 5.5V input 6A step-down power module with integrated inductor

Similar functionality to the compared device.

TPSM82816SIER ACTIVE 6-V 6-A step-down module with optional frequency synchronization, adjustable soft-start and tracking

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PTH05000W information

Packaging information

Package | Pins Through-Hole Module (EUS) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 56 | TIW TRAY

Features for the PTH05000W

  • Up to 6-A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.9 V to 3.6 V)
  • Efficiencies up to 94%
  • 160 W/in³ Power Density
  • On/Off Inhibit
  • Under-Voltage Lockout
  • Output Current Limit
  • Pre-Bias Startup Capability
  • Over-Temperature Protection
  • Surface Mountable
  • Operating Temp: –40 to +85°C
  • Safety Agency Approvals (Pending): UL 1950, CSA 22.2 950, EN60950 & VDE

Description for the PTH05000W

The PTH05000 series of non-isolated power modules are small in size and high on performance. Using double-sided surface mount construction and synchronous rectification technology, these regulators deliver up to 6 A of output current while occupying a PCB area of about half the size of a standard postage stamp. They are an ideal choice for applications where space, performance and cost are important design constraints.

This series operates from an input voltage of 5-V to provide step-down power conversion to any output voltage over the range, 0.9 V to 3.6 V. The output voltage of the PTH05000W is set within this range using a single resistor.

Operating features include an on/off inhibit, output voltage adjust (trim), output current limit, and over-temperature protection.

For high efficiency these parts employ a synchronous rectifier output stage. An output pre-bias holdoff capability ensures that the output will not sink current during startup.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, or ASIC.

Package options include both through-hole and surface mount configurations.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more