Home Power management DC/DC power modules Power modules (integrated inductor)

PTH05010W

ACTIVE

15 A, 5-V Input Wide-Output Adjust Plug-in Power Module

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPSM8287A15 ACTIVE 6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense Smaller module and smaller total BOM with improved characteristics and less input/output capacitance required

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 15 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 325 Features Enable, Overcurrent protection, Remote Sense, Tracking, Voltage Margining Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 15 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 275 Switching frequency (max) (kHz) 325 Features Enable, Overcurrent protection, Remote Sense, Tracking, Voltage Margining Control mode Voltage mode Duty cycle (max) (%) 100
DIPMODULE (EUH) 10 600.1756 mm² 35.81 x 16.76 DIPMODULE (EUJ) 10 600.846 mm² 35.85 x 16.76
  • Up to 15-A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 96%
  • 160 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Auto-Track™ Sequencing
  • Under-Voltage Lockout
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • Safety Agency Approvals:
       UL 1950, CSA 22.2 950, EN60950 VDE (Pending)
  • Point-of-Load Alliance (POLA) Compatible

  • Up to 15-A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 96%
  • 160 W/in³ Power Density
  • On/Off Inhibit
  • Output Voltage Sense
  • Pre-Bias Startup
  • Margin Up/Down Controls
  • Auto-Track™ Sequencing
  • Under-Voltage Lockout
  • Output Over-Current Protection (Non-Latching, Auto-Reset)
  • Operating Temp: –40 to +85°C
  • Safety Agency Approvals:
       UL 1950, CSA 22.2 950, EN60950 VDE (Pending)
  • Point-of-Load Alliance (POLA) Compatible

The PTH05010 series of non-isolated power modules are small in size but big on performance and flexibility. Their high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 15 A of output current from a 5-V input bus voltage. The output voltage of the PTH05010W can be set to any value over the range, 0.8 V to 3.6 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, output voltage adjust (trim), and margin up/down controls. To ensure tight load regulation, an output voltage sense is also provided. A non-latching over-current trip serves as load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

The PTH05010 series of non-isolated power modules are small in size but big on performance and flexibility. Their high output current, compact footprint, and industry-leading features offers system designers a versatile module for powering complex multi-processor digital systems.

The series employs double-sided surface mount construction and provides high-performance step-down power conversion for up to 15 A of output current from a 5-V input bus voltage. The output voltage of the PTH05010W can be set to any value over the range, 0.8 V to 3.6 V, using a single resistor.

This series includes Auto-Track™. Auto-Track simplifies the task of supply voltage sequencing in a power system by enabling modules to track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, output voltage adjust (trim), and margin up/down controls. To ensure tight load regulation, an output voltage sense is also provided. A non-latching over-current trip serves as load fault protection.

Target applications include complex multi-voltage, multi-processor systems that incorporate the industry’s high-speed DSPs, micro-processors and bus drivers.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet PTH05010: 15 A, 5-V Input Non-Isolated Wide-Output Adjust Power Modules datasheet (Rev. C) 07 Jan 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​