Home Power management DC/DC power modules Power modules (integrated inductor)

PTH05050W

ACTIVE

6 A, 5-V Input Non-Isolated Wide Adjust Module w/ Auto-Track

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM82866A ACTIVE 2.4V to 5.5V input 6A step-down power module with integrated inductor Newer solution with smaller BOM size, higher efficiency, higher voltage accuracy
Similar functionality to the compared device
TPSM82816 ACTIVE 6-V 6-A step-down module with optional frequency synchronization, adjustable soft-start and tracking Smaller total BOM size of 60 mm², frequency synchronous option and you can use small ceramic capacitors.
TPSM8287A06 ACTIVE 6-V Input, 6-A parallelable DC-DC buck module with I2C, frequency synch and remote sense Smaller module and smaller total BOM with improved characteristics and less input/output capacitance required

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Features Enable, Light Load Efficiency, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Features Enable, Light Load Efficiency, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
DIPMODULE (EUU) 6 314.2008 mm² 23.12 x 13.59 DIPMODULE (EUV) 6 314.2008 mm² 23.12 x 13.59
  • Up to 6-A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 95%
  • 135 W/in3 Power Density
  • On/Off Inhibit
  • Pre-Bias Startup
  • Under-Voltage Lockout
  • Operating Temperature –40°C to 85°C
  • Auto-Track™ Sequencing
  • Output Overcurrent Protection
    (Non-Latching, Auto-Reset)
  • IPC Lead Free 2
  • Safety Agency Approvals:
    UL/IEC/CSA-22.2 60950-1
  • Point-of-Load Alliance (POLA) Compatible

Auto-Track, TMS320 are trademarks of Texas Instruments.

  • Up to 6-A Output Current
  • 5-V Input Voltage
  • Wide-Output Voltage Adjust (0.8 V to 3.6 V)
  • Efficiencies up to 95%
  • 135 W/in3 Power Density
  • On/Off Inhibit
  • Pre-Bias Startup
  • Under-Voltage Lockout
  • Operating Temperature –40°C to 85°C
  • Auto-Track™ Sequencing
  • Output Overcurrent Protection
    (Non-Latching, Auto-Reset)
  • IPC Lead Free 2
  • Safety Agency Approvals:
    UL/IEC/CSA-22.2 60950-1
  • Point-of-Load Alliance (POLA) Compatible

Auto-Track, TMS320 are trademarks of Texas Instruments.

The PTH05050W is one of the smallest non-isolated power modules from Texas Instruments that features Auto-Trac™ sequencing. Auto-Track simplifies supply voltage sequencing in power systems by enabling modules to track each other, or any other external voltage, during power up and power down.

Although small in size (0.87 in × 0.5 in), these modules are rated for up to 6 A of output current, and are an ideal choice in applications where space, performance, and a power-up sequencing capability are important attributes.

The product provides high-performance step-down conversion from a 5-V input bus voltage. The output voltage of the PTH05050W can be set to any voltage over the range, 0.8 V to 3.6 V, using single resistor.

Other operating features include an on/off inhibit, output voltage adjust (trim), and output over-current protection. For high efficiency these parts employ a synchronous rectifier output stage, but a pre-bias hold-off capability ensures that the output will not sink current during startup.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, ASIC, or FPGA.

Package options include both throughhole and surface mount configurations.

The PTH05050W is one of the smallest non-isolated power modules from Texas Instruments that features Auto-Trac™ sequencing. Auto-Track simplifies supply voltage sequencing in power systems by enabling modules to track each other, or any other external voltage, during power up and power down.

Although small in size (0.87 in × 0.5 in), these modules are rated for up to 6 A of output current, and are an ideal choice in applications where space, performance, and a power-up sequencing capability are important attributes.

The product provides high-performance step-down conversion from a 5-V input bus voltage. The output voltage of the PTH05050W can be set to any voltage over the range, 0.8 V to 3.6 V, using single resistor.

Other operating features include an on/off inhibit, output voltage adjust (trim), and output over-current protection. For high efficiency these parts employ a synchronous rectifier output stage, but a pre-bias hold-off capability ensures that the output will not sink current during startup.

Target applications include telecom, industrial, and general purpose circuits, including low-power dual-voltage systems that use a DSP, microprocessor, ASIC, or FPGA.

Package options include both throughhole and surface mount configurations.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 6 A, 5-V Input Non-Isolated Power Module with Auto-Track datasheet (Rev. E) 11 Mar 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​