PTH05050YAH LAST TIME BUY

6 A 5-V Input Bus Termination Power Module for DDR/QDR Memory

Same as: PTH05050YAH.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
PTH05050YAH is in the process of being discontinued
open-in-new Compare alternates

Similar functionality to the compared device.

TPSM8287A06BASRDVR ACTIVE 6-V Input, 6-A parallelable DC-DC buck module with I2C, frequency synch and remote sense
TPSM82816SIER ACTIVE 6-V 6-A step-down module with optional frequency synchronization, adjustable soft-start and tracking

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PTH05050Y information

Packaging information

Package | Pins Through-Hole Module (EUU) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 56 | TIW TRAY

Features for the PTH05050Y

  • VTT Bus Termination Output (Output Tracks the System VREF)
  • 6 A Output Current (8 A Peak)
  • 3.3-V, 5-V or 12-V Input Voltage
  • DDR and QDR Compatible
  • On/Off Inhibit (for VTT Standby)
  • Under-Voltage Lockout
  • Operating Temp: –40 to +85°C
  • Efficiencies up to 88 %
  • Output Overcurrent Protection (Non-Latching, Auto-Reset)
  • 50 W/in³ Power Density
  • Safety Agency Approvals: UL/cUL60950, EN60950, VDE
  • Point-of-Load Alliance (POLA™) Compatible

POLA is a trademark of Texas Instruments.

Description for the PTH05050Y

The PTHxx050Y are a series of ready-to-use switching regulator modules from Texas Instruments designed specifically for bus termination in DDR and QDR memory applications. Operating from either a 3.3-V, 5-V or 12-V input, the modules generate a VTT output that will source or sink up to 6 A of current (8 A transient) to accurately track their VREF input. VTT is the required bus termination supply voltage, and VREF is the reference voltage for the memory and chipset bus receiver comparators. VREF is usually set to half the VDDQ power supply voltage.

Both the PTHxx050Y series employs an actively switched synchronous rectifier output to provide state-of-the-art step-down switching conversion. The products are small in size (0.87 in × 0.5 in), and are an ideal choice where space, performance, and high efficiency are desired, along with the convenience of a ready-to-use module.

Operating features include an on/off inhibit and output over-current protection (source mode only). The on/off inhibit feature allows the VTT bus to be turned off to save power in a standby mode of operation.

Package options include both through-hole and surface mount configurations.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more