PTN04050C

ACTIVE

12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Boost Type Module Iout (max) (A) 2.4 Vin (min) (V) 2.95 Vin (max) (V) 5.5 Vout (min) (V) 5 Vout (max) (V) 15 Features Enable, Nonsynchronous rectification
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Boost Type Module Iout (max) (A) 2.4 Vin (min) (V) 2.95 Vin (max) (V) 5.5 Vout (min) (V) 5 Vout (max) (V) 15 Features Enable, Nonsynchronous rectification
DIPMODULE (EUU) 4 314.2008 mm² 23.12 x 13.59 DIPMODULE (EUV) 4 314.2008 mm² 23.12 x 13.59
  • Up to 12 W Output Power
  • Wide Input Voltage Range
    (2.95 V to 5.5 V)
  • Wide Output Voltage Adjust
    (5 V to 15 V)
  • High Efficiency (Up to 90%)
  • Operating Temperature: –40°C to 85°C
  • Surface Mount Package Available
  • APPLICATIONS
    • Telecommunications, Instrumentation,
      and General-Purpose Applications

  • Up to 12 W Output Power
  • Wide Input Voltage Range
    (2.95 V to 5.5 V)
  • Wide Output Voltage Adjust
    (5 V to 15 V)
  • High Efficiency (Up to 90%)
  • Operating Temperature: –40°C to 85°C
  • Surface Mount Package Available
  • APPLICATIONS
    • Telecommunications, Instrumentation,
      and General-Purpose Applications

The PTN04050C is a 4-pin boost-voltage regulator product. In new designs it should be considered in place of the PT5040 series of positive step-up products. The PTN04050C is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The case-less, double-sided package, also exhibits improved thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating over a 2.95V to 5.5V input range, the PTN04050C provides high-efficiency, step-up voltage conversion for loads of up to 12W. The output voltage is set using a single external resistor. The PTN04050C may be set to any value within the range, 5V to 15V. The output voltage of the PTN04050C can be as little as 0.5V higher than the input, allowing an output voltage of 5V, with an input voltage of 4.5V.

The PTN04050C modules are suited to a wide variety of general-purpose applications that operate off 3.3-V or 5-V dc power.

The PTN04050C is a 4-pin boost-voltage regulator product. In new designs it should be considered in place of the PT5040 series of positive step-up products. The PTN04050C is smaller and lighter than its predecessors, and has either similar or improved electrical performance characteristics. The case-less, double-sided package, also exhibits improved thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating over a 2.95V to 5.5V input range, the PTN04050C provides high-efficiency, step-up voltage conversion for loads of up to 12W. The output voltage is set using a single external resistor. The PTN04050C may be set to any value within the range, 5V to 15V. The output voltage of the PTN04050C can be as little as 0.5V higher than the input, allowing an output voltage of 5V, with an input voltage of 4.5V.

The PTN04050C modules are suited to a wide variety of general-purpose applications that operate off 3.3-V or 5-V dc power.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 12-W 3.3/5-V Input Wide Output Adjustable Boost Converter datasheet (Rev. A) 10 Feb 2011
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal Wide-input dc/dc modules offer maximum design flexibility 18 Apr 2006
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DIPMODULE (EUU) 4 Ultra Librarian
DIPMODULE (EUV) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos