Home Power management DC/DC power modules Power modules (integrated inductor)

PTN78060A

ACTIVE

3 A, Wide Input Non-Isolated, Wide Negative Output Adjust Module

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS82130 ACTIVE 17-V input 3-A step-down converter module with integrated inductor This product offers a smaller-sized module.
TPSM82903 ACTIVE 3-V to 17-V, 3-A, high-efficiency, low-IQ synchronous buck converter module with integrated inductor Smaller module with higher efficiency

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Inverting Type Module Iout (max) (A) 3 Vin (min) (V) 9 Vin (max) (V) 29 Vout (min) (V) -15 Vout (max) (V) -3 Features Boost/Buck-Boost, EMI Tested, Enable, VO Adjustable, Wide Input, Wide Output
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Inverting Type Module Iout (max) (A) 3 Vin (min) (V) 9 Vin (max) (V) 29 Vout (min) (V) -15 Vout (max) (V) -3 Features Boost/Buck-Boost, EMI Tested, Enable, VO Adjustable, Wide Input, Wide Output
DIPMODULE (EUW) 7 440.6204 mm² 26.29 x 16.76 DIPMODULE (EUY) 7 440.6204 mm² 26.29 x 16.76
  • Up to 3-A Output Current
  • Wide-Input Voltage
    (9 V to 29 V)
  • Wide-Output Voltage Adjust (-15 V to -3 V)
  • High Efficiency (Up to 88%)
  • Undervoltage Lockout
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface-Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems
    • Test and Measurement, Medical Instrumentation
    • AC/DC Adaptors, Vehicles, Marine, and Avionics

  • Up to 3-A Output Current
  • Wide-Input Voltage
    (9 V to 29 V)
  • Wide-Output Voltage Adjust (-15 V to -3 V)
  • High Efficiency (Up to 88%)
  • Undervoltage Lockout
  • Output Current Limit
  • Overtemperature Shutdown
  • Operating Temperature: -40°C to 85°C
  • Surface-Mount Package Available
  • APPLICATIONS
    • General-Purpose, Industrial Controls, HVAC Systems
    • Test and Measurement, Medical Instrumentation
    • AC/DC Adaptors, Vehicles, Marine, and Avionics

The PTN78060A is a series of high-efficiency, buck-boost, integrated switching regulators (ISR), that represent the third generation in the evolution of the (PT)78NR100 series of products. In new designs, the PTN78060A series should also be considered in place of the PT6640 series of single in-line pin (SIP) products. In all cases, the PTN78060A has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range of 9 V to 29 V, the PTN78060A provides high-efficiency, positive-to-negative voltage conversion for loads of up to 3 A. The output voltage can be set to any value over a wide adjustment range using a single external resistor. The adjust range is -15 V to -3 V.

The PTN78060A is suited to a wide variety of general-purpose industrial applications that operate off 12-V, 24-V, or tightly regulated 28-V dc power.

The PTN78060A is a series of high-efficiency, buck-boost, integrated switching regulators (ISR), that represent the third generation in the evolution of the (PT)78NR100 series of products. In new designs, the PTN78060A series should also be considered in place of the PT6640 series of single in-line pin (SIP) products. In all cases, the PTN78060A has either similar or improved electrical performance characteristics. The caseless, double-sided package has excellent thermal characteristics, and is compatible with TI's roadmap for RoHS and lead-free compliance.

Operating from a wide-input voltage range of 9 V to 29 V, the PTN78060A provides high-efficiency, positive-to-negative voltage conversion for loads of up to 3 A. The output voltage can be set to any value over a wide adjustment range using a single external resistor. The adjust range is -15 V to -3 V.

The PTN78060A is suited to a wide variety of general-purpose industrial applications that operate off 12-V, 24-V, or tightly regulated 28-V dc power.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 15-W Wide Input Adjustable Positive-to-Negative Voltage Regulator Module datasheet (Rev. B) 25 Aug 2006
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note High-Temperatures Soldering Requirements for Plug-in Power, Surface-Mount Pdts (Rev. A) 13 Aug 2009
Analog Design Journal Wide-input dc/dc modules offer maximum design flexibility 18 Apr 2006
Analog Design Journal New power modules improve surface-mount manufacturability 14 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DIPMODULE (EUW) 7 Ultra Librarian
DIPMODULE (EUY) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos