Home Power management DC/DC power modules Power modules (integrated inductor)

PTV05010W

ACTIVE

8 A, 5-V Input Non-Isolated Wide-Output Adjust SIP Module w/Auto-Track

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM8287A12 ACTIVE 6-V input, 12-A stackable DC-DC buck module with I2C and integrated inductor Newer, scalable solution with smaller BOM size, frequency synch and I2C option
Similar functionality to the compared device
NEW TPSM8287A10 ACTIVE 6V input, 10A parallelable DC/DC buck module with I2C frequency synchronization and remote sense Smaller module and smaller total BOM with improved characteristics and less input/output capacitance required

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 8 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 650 Features Enable, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 8 Vin (min) (V) 4.5 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 650 Features Enable, Output discharge, Tracking Control mode Voltage mode Duty cycle (max) (%) 100
SIPMODULE (EVA) 8 185.8518 mm² 22.86 x 8.13
  • Up to 8-A Output Current
  • 5-V Input Bus
  • Wide-Output Voltage Adjust
    (0.8 V to 3.6 V)
  • Efficiencies up to 95%
  • On/Off Inhibit
  • Prebias Start-Up
  • Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Output Overcurrent Protection (Nonlatching,
    Auto-Reset)
  • Operating Temperature: –40°C to 85°C
  • Safety Agency Approvals: UL/cUL 60950,
    EN60950 VDE
  • POLA™ Compatible
  • APPLICATIONS
    • Multivoltage Digital Systems
    • High-Density Logic Circuits
    • High-End Computers and Servers
    • 5-V Intermediate Bus Architecture

POLA, Auto-Track, TMS320 are trademarks of Texas Instruments.

  • Up to 8-A Output Current
  • 5-V Input Bus
  • Wide-Output Voltage Adjust
    (0.8 V to 3.6 V)
  • Efficiencies up to 95%
  • On/Off Inhibit
  • Prebias Start-Up
  • Undervoltage Lockout
  • Auto-Track™ Sequencing
  • Output Overcurrent Protection (Nonlatching,
    Auto-Reset)
  • Operating Temperature: –40°C to 85°C
  • Safety Agency Approvals: UL/cUL 60950,
    EN60950 VDE
  • POLA™ Compatible
  • APPLICATIONS
    • Multivoltage Digital Systems
    • High-Density Logic Circuits
    • High-End Computers and Servers
    • 5-V Intermediate Bus Architecture

POLA, Auto-Track, TMS320 are trademarks of Texas Instruments.

The PTV05010W is a ready-to-use nonisolated power module, and part of a new class of complete dc/dc switching regulators from Texas Instruments. These regulators combine high performance with double-sided, surface-mount construction, to give designers the flexibility to power the most complex multiprocessor digital systems using off-the-shelf catalog parts.

The PTV05010W series is produced in a 8-pin, single in-line pin (SIP) package. The SIP footprint minimizes board space, and offers an alternate package option for space conscious applications. Operating from a 5-V input bus, the series provides step-down conversion to a wide range of output voltages, at up to 8 A of output current. The output voltage can be set to any value over the range, 0.8 V to 3.6 V, using a single external resistor.

This series includes Auto-Track™. Auto-Track™ simplifies the task of supply-voltage sequencing in a power system by enabling the output voltage of multiple modules to accurately track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, and the ability to start up into an existing output voltage or prebias. A nonlatching overcurrent trip protects against load faults.

Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed microprocessors, bus drivers, and the TMS320™ DSP family.

The PTV05010W is a ready-to-use nonisolated power module, and part of a new class of complete dc/dc switching regulators from Texas Instruments. These regulators combine high performance with double-sided, surface-mount construction, to give designers the flexibility to power the most complex multiprocessor digital systems using off-the-shelf catalog parts.

The PTV05010W series is produced in a 8-pin, single in-line pin (SIP) package. The SIP footprint minimizes board space, and offers an alternate package option for space conscious applications. Operating from a 5-V input bus, the series provides step-down conversion to a wide range of output voltages, at up to 8 A of output current. The output voltage can be set to any value over the range, 0.8 V to 3.6 V, using a single external resistor.

This series includes Auto-Track™. Auto-Track™ simplifies the task of supply-voltage sequencing in a power system by enabling the output voltage of multiple modules to accurately track each other, or any external voltage, during power up and power down.

Other operating features include an on/off inhibit, and the ability to start up into an existing output voltage or prebias. A nonlatching overcurrent trip protects against load faults.

Target applications include complex multivoltage, multiprocessor systems that incorporate the industry's high-speed microprocessors, bus drivers, and the TMS320™ DSP family.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-A 5-V Input Nonisolated Wide-Output Adjust SIP Module datasheet (Rev. A) 14 Oct 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​