REF1930

ACTIVE

3-V Vref, dual-output Vref & Vref/2 voltage reference

alarmNotifications Order now

Product details

VO (V) 3 Initial accuracy (max) (%) 0.1 Temp coeff (max) (ppm/°C) 25 Vin (min) (V) 3.02 Vin (max) (V) 5.5 Iq (typ) (mA) 0.36 Rating Catalog Features Enable pin, Multiple outputs LFN 0.1 to 10 Hz (typ) (µVPP) 36 Iout/Iz (max) (mA) 20 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3.3
VO (V) 3 Initial accuracy (max) (%) 0.1 Temp coeff (max) (ppm/°C) 25 Vin (min) (V) 3.02 Vin (max) (V) 5.5 Iq (typ) (mA) 0.36 Rating Catalog Features Enable pin, Multiple outputs LFN 0.1 to 10 Hz (typ) (µVPP) 36 Iout/Iz (max) (mA) 20 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 3.3
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8
  • Two Outputs, VREF and VREF / 2, for Convenient Use in Single-Supply Systems
  • Excellent Temperature Drift Performance:
    • 25 ppm/°C (max) from –40°C to 125°C
  • High Initial Accuracy: ±0.1% (max)
  • VREF and VBIAS Tracking over Temperature:
    • 6 ppm/°C (max) from –40°C to 85°C
    • 7 ppm/°C (max) from –40°C to 125°C
  • Microsize Package: SOT23-5
  • Low Dropout Voltage: 10 mV
  • High Output Current: ±20 mA
  • Low Quiescent Current: 360 µA
  • Line Regulation: 3 ppm/V
  • Load Regulation: 8 ppm/mA
  • Two Outputs, VREF and VREF / 2, for Convenient Use in Single-Supply Systems
  • Excellent Temperature Drift Performance:
    • 25 ppm/°C (max) from –40°C to 125°C
  • High Initial Accuracy: ±0.1% (max)
  • VREF and VBIAS Tracking over Temperature:
    • 6 ppm/°C (max) from –40°C to 85°C
    • 7 ppm/°C (max) from –40°C to 125°C
  • Microsize Package: SOT23-5
  • Low Dropout Voltage: 10 mV
  • High Output Current: ±20 mA
  • Low Quiescent Current: 360 µA
  • Line Regulation: 3 ppm/V
  • Load Regulation: 8 ppm/mA

Applications with only a positive supply voltage often require an additional stable voltage in the middle of the analog-to-digital converter (ADC) input range to bias input bipolar signals. The REF19xx provides a reference voltage (VREF) for the ADC and a second highly-accurate voltage (VBIAS) that can be used to bias the input bipolar signals.

The REF19xx offers excellent temperature drift (25 ppm/°C, max) and initial accuracy (0.1%) on both the VREF and VBIAS outputs while operating at a quiescent current less than 430 µA. In addition, the VREF and VBIAS outputs track each other with a precision of 6 ppm/°C (max) across the temperature range of –40°C to 85°C. All these features increase the precision of the signal chain and decrease board space, while reducing the cost of the system as compared to a discrete solution. Extremely low dropout voltage of only 10 mV allows operation from very low input voltages, which can be very useful in battery-operated systems.

Both the VREF and VBIAS voltages have the same excellent specifications and can sink and source current equally well. Very good long-term stability and low noise levels make these devices ideally-suited for high-precision industrial applications.

Applications with only a positive supply voltage often require an additional stable voltage in the middle of the analog-to-digital converter (ADC) input range to bias input bipolar signals. The REF19xx provides a reference voltage (VREF) for the ADC and a second highly-accurate voltage (VBIAS) that can be used to bias the input bipolar signals.

The REF19xx offers excellent temperature drift (25 ppm/°C, max) and initial accuracy (0.1%) on both the VREF and VBIAS outputs while operating at a quiescent current less than 430 µA. In addition, the VREF and VBIAS outputs track each other with a precision of 6 ppm/°C (max) across the temperature range of –40°C to 85°C. All these features increase the precision of the signal chain and decrease board space, while reducing the cost of the system as compared to a discrete solution. Extremely low dropout voltage of only 10 mV allows operation from very low input voltages, which can be very useful in battery-operated systems.

Both the VREF and VBIAS voltages have the same excellent specifications and can sink and source current equally well. Very good long-term stability and low noise levels make these devices ideally-suited for high-precision industrial applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
REF20-Q1 ACTIVE Automotive low-drift, low-power, series voltage reference AEC-Q100 qualified upgrade with enhanced initial accuracy (0.05%) and lower temperature drift
REF2030 ACTIVE 3-V Vref, low-drift, low-power, dual-output Vref & Vref/2 voltage reference Enhanced initial accuracy (0.05%) and lower temperature drift

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet REF19xx Low-Drift, Low-Power, Dual-Output, VREF and VREF / 2 Voltage References datasheet (Rev. A) PDF | HTML 03 Jan 2017
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

REF1930 SPICE Model

SBOM913.ZIP (25 KB) - PSpice Model
Simulation model

REF1930 TINA-TI Spice Model

SBOM914.ZIP (14 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIPD156 — Low-Drift Bidirectional Single-Supply Low-Side Current Sensing Reference Design

This Verified TI Precision Design implements a low-drift, bi-directional, low-side, single-supply current sensing solution that measures load currents from -2.5 A to +2.5 A.  The output range is from 250 mV to 2.75 V, with 0 A current centered at 1.5 V.  To achieve low-drift performance, (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos