REF2125

ACTIVE

Low-drift, low-power, small-footprint series voltage reference with clean start

alarmNotifications Order now

Product details

VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 6 Vin (min) (V) 2.55 Vin (max) (V) 12 Iq (typ) (mA) 0.072 Rating Catalog Features Clean-start LFN 0.1 to 10 Hz (typ) (µVPP) 5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 1
VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 6 Vin (min) (V) 2.55 Vin (max) (V) 12 Iq (typ) (mA) 0.072 Rating Catalog Features Clean-start LFN 0.1 to 10 Hz (typ) (µVPP) 5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 1
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Initial Accuracy: ±0.05% (maximum)
  • Temperature Coefficient : 6 ppm/°C (maximum)
  • Operating Temperature Range: −40°C to +125°C
  • Output Current: ±10 mA
  • Low Quiescent Current: 95 µA (maximum)
  • Wide Input Voltage: 12 V
  • Output 1/f Noise (0.1 Hz to 10 Hz): 5 µVPP/V
  • Excellent Long-Term Stability 30 ppm/1000 hrs
  • Small Footprint 5-Pin SOT-23 Package
  • Initial Accuracy: ±0.05% (maximum)
  • Temperature Coefficient : 6 ppm/°C (maximum)
  • Operating Temperature Range: −40°C to +125°C
  • Output Current: ±10 mA
  • Low Quiescent Current: 95 µA (maximum)
  • Wide Input Voltage: 12 V
  • Output 1/f Noise (0.1 Hz to 10 Hz): 5 µVPP/V
  • Excellent Long-Term Stability 30 ppm/1000 hrs
  • Small Footprint 5-Pin SOT-23 Package

The REF2125 device is a low temperature drift
(6 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 95 µA. This device also offers very low output noise of 5 µVp-p /V, which enables its ability to maintain high signal integrity with high-resolution data converters and noise critical systems.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (95 µA) make them ideal for portable and battery-powered applications.

REF2125 is specified for the wide temperature range of −40°C to +125°C. Contact the TI sales representative for additional voltage options.

 

 

The REF2125 device is a low temperature drift
(6 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 95 µA. This device also offers very low output noise of 5 µVp-p /V, which enables its ability to maintain high signal integrity with high-resolution data converters and noise critical systems.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (95 µA) make them ideal for portable and battery-powered applications.

REF2125 is specified for the wide temperature range of −40°C to +125°C. Contact the TI sales representative for additional voltage options.

 

 

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet REF2125 Low-Drift, Low-Power, Small-Footprint, Series Voltage Reference With Clean Start datasheet PDF | HTML 08 Sep 2017
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018
Application brief Level Shifting Signals With Differential Amplifiers (Rev. A) 02 Apr 2018
Technical article How to ensure precision in automated processes PDF | HTML 07 Nov 2017
Analog Design Journal Getting the most out of your instrumentation amplifier design 10 Oct 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Simulation model

REF2125 TINA-TI Reference Design

SBAM335.TSC (76 KB) - TINA-TI Reference Design
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor

Temperature-sensing applications that use a thermocouple (TC) require an accurate local temperature sensor to achieve high accuracy. Solutions for design challenges such as cold-junction compensation (CJC) or including an ultra-low power TC analog front-end are highlighted and addressed in this (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos