REF4132-Q1

ACTIVE

Automotive 12-ppm/°C low-noise low-power precision voltage reference

alarmNotifications Order now

Product details

VO (V) 2.5, 3, 3.3, 4.096, 5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 12, 30 Vin (min) (V) 3 Vin (max) (V) 5.5 Iq (typ) (mA) 0.075 Rating Automotive Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 37.5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 2.5
VO (V) 2.5, 3, 3.3, 4.096, 5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 12, 30 Vin (min) (V) 3 Vin (max) (V) 5.5 Iq (typ) (mA) 0.075 Rating Automotive Features Enable pin LFN 0.1 to 10 Hz (typ) (µVPP) 37.5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -40 to 125 Shutdown current (ISD) (typ) (µA) 2.5
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40ºC to +125ºC ambient operating temperature range
    • Device HBM ESD classification level 2
  • Voltage options: 2.5V, 3V, 3.3V, 4.096V, 5V
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient : A grade: 12 ppm/°C (maximum) B grade: 30 ppm/°C (maximum)
  • Operating temperature range: −40°C to +125°C
  • Output current: ±10 mA
  • Low quiescent current: 100 µA (maximum)
  • Output 1/f noise (0.1 Hz to 10 Hz): 15 µVPP/V
  • Excellent long-term stability 30 ppm/1000 hrs
  • Small footprint 5-pin SOT-23 package
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40ºC to +125ºC ambient operating temperature range
    • Device HBM ESD classification level 2
  • Voltage options: 2.5V, 3V, 3.3V, 4.096V, 5V
  • Initial accuracy: ±0.05% (maximum)
  • Temperature coefficient : A grade: 12 ppm/°C (maximum) B grade: 30 ppm/°C (maximum)
  • Operating temperature range: −40°C to +125°C
  • Output current: ±10 mA
  • Low quiescent current: 100 µA (maximum)
  • Output 1/f noise (0.1 Hz to 10 Hz): 15 µVPP/V
  • Excellent long-term stability 30 ppm/1000 hrs
  • Small footprint 5-pin SOT-23 package

The REF4132-Q1 device is a low temperature drift
(12 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 100µA. This device also offers very low output noise of 15 µVp-p /V, which enables its ability to maintain high signal integrity with high-resolution data converters in noise critical systems. Packaged in the same SOT-23-5 package, REF4132-Q1 offers enhanced specifications and pin-to-pin replacement for LM4128-Q1 and LM4132-Q1.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (100 µA) can benefit portable and battery-powered applications.

REF4132-Q1 is specified for the wide temperature range of −40°C to +125°C.

 

 

The REF4132-Q1 device is a low temperature drift
(12 ppm/°C), low-power, high-precision CMOS voltage reference, featuring ±0.05% initial accuracy, low operating current with power consumption less than 100µA. This device also offers very low output noise of 15 µVp-p /V, which enables its ability to maintain high signal integrity with high-resolution data converters in noise critical systems. Packaged in the same SOT-23-5 package, REF4132-Q1 offers enhanced specifications and pin-to-pin replacement for LM4128-Q1 and LM4132-Q1.

Stability and system reliability are further improved by the low output-voltage hysteresis of the device and low long-term output voltage drift. Furthermore, the small size and low operating current of the devices (100 µA) can benefit portable and battery-powered applications.

REF4132-Q1 is specified for the wide temperature range of −40°C to +125°C.

 

 

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet REF4132-Q1 Low-Drift, Low-Power, Small-Footprint Series Voltage Reference datasheet (Rev. A) PDF | HTML 29 Jun 2020
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
Application note Long-Term Drift in Voltage References PDF | HTML 25 Mar 2021
Functional safety information REF41xx-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 23 Oct 2020
White paper Simplifying Signal Chain Design for High Performance in Small Systems 22 Oct 2020
Application note Precision Current Sources and Sinks Using Voltage References 30 Jun 2020
Application note Low-Noise Negative Reference Design with REF5025 01 Dec 2019
Application brief Voltage Reference Solutions in Motor Control Drives 29 Jul 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Simulation model

REF4132 2.5-V PSpice Model

SNAM235.ZIP (24 KB) - PSpice Model
Simulation model

REF4132 3-V PSpice Model

SNAM238.ZIP (27 KB) - PSpice Model
Simulation model

REF4132 3.3-V PSpice Model

SNAM239.ZIP (27 KB) - PSpice Model
Simulation model

REF4132 4-V PSpice Model

SNAM237.ZIP (27 KB) - PSpice Model
Simulation model

REF4132 5-V PSpice Model

SNAM236.ZIP (26 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP23547 — GaN-based 8kW three-phase totem-pole power factor correction and three-phase LLC reference design

This reference design is a high-density and high-efficiency 8kW power supply. The first stage is a triangular conduction mode (TCM) power factor correction (PFC) converter followed by a delta-delta connected three-phase inductor-inductor-capacitor (LLC) converter. Both power stages are implemented (...)
Test report: PDF
Reference designs

PMP22650 — GaN-based, 6.6-kW, bidirectional, onboard charger reference design

The PMP22650 reference design is a 6.6-kW, bidirectional, onboard charger. The design employs a two-phase totem pole PFC and a full-bridge CLLLC converter with synchronous rectification. The CLLLC utilizes both frequency and phase modulation to regulate the output across the required regulation (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos