Home Power management Voltage references Series voltage references

REF5025-EP

ACTIVE

Enhanced Product Low-Noise, Very Low Drift, Precision Voltage Reference

Product details

VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 3 Vin (min) (V) 2.7 Vin (max) (V) 18 Iq (typ) (mA) 0.8 Rating HiRel Enhanced Product Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 7.5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 125
VO (V) 2.5 Initial accuracy (max) (%) 0.05 Temp coeff (max) (ppm/°C) 3 Vin (min) (V) 2.7 Vin (max) (V) 18 Iq (typ) (mA) 0.8 Rating HiRel Enhanced Product Features TRIM/NR pin LFN 0.1 to 10 Hz (typ) (µVPP) 7.5 Iout/Iz (max) (mA) 10 Operating temperature range (°C) -55 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low Temperature Drift:
    5 ppm/°C (Maximum)
  • High Accuracy:
    0.08% (Maximum)
  • Low Noise: 3 µVPP/V
  • High Output Current: ±10 mA
  • Available in Military (–55°C to 125°C)
    Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • APPLICATIONS
    • 16-Bit Data Acquisition Systems
    • ATE Equipment
    • Industrial Process Control
    • Medical Instrumentation
    • Optical Control Systems
    • Precision Instrumentation
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

  • Low Temperature Drift:
    5 ppm/°C (Maximum)
  • High Accuracy:
    0.08% (Maximum)
  • Low Noise: 3 µVPP/V
  • High Output Current: ±10 mA
  • Available in Military (–55°C to 125°C)
    Temperature Range(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability
  • APPLICATIONS
    • 16-Bit Data Acquisition Systems
    • ATE Equipment
    • Industrial Process Control
    • Medical Instrumentation
    • Optical Control Systems
    • Precision Instrumentation
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site

(1) Custom temperature ranges available
All other trademarks are the property of their respective owners

The REF50xx is a family of low-noise, very low-drift, very high precision voltage references. These references are capable of both sinking and sourcing, and are very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF50xx family ideal for use in high-precision data acquisition systems.

They are offered in SOIC-8 packages, and are specified from –55°C to 125°C.

The REF50xx is a family of low-noise, very low-drift, very high precision voltage references. These references are capable of both sinking and sourcing, and are very robust with regard to line and load changes.

Excellent temperature drift and high accuracy are achieved using proprietary design techniques. These features, combined with very low noise, make the REF50xx family ideal for use in high-precision data acquisition systems.

They are offered in SOIC-8 packages, and are specified from –55°C to 125°C.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet REF50xx-EP Low-Noise, Very Low Drift, Precision Voltage Reference datasheet (Rev. B) PDF | HTML 16 Jun 2015
* Radiation & reliability report REF5025MDREP Reliability Report 19 Oct 2011
Application note Voltage Reference Selection and Design Tips For Data Converters (Rev. B) PDF | HTML 09 Jan 2024
E-book Tips and tricks for designing with voltage references (Rev. A) 07 May 2021
Application note Long-Term Drift in Voltage References PDF | HTML 25 Mar 2021
Application note Low-Noise Negative Reference Design with REF5025 01 Dec 2019
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
White paper Voltage reference selection basics white paper (Rev. A) 23 Oct 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos