5-pin (DBV) package image

REG101NA-2.8/250 ACTIVE

100-mA, 10-V, low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: REG101NA-2.8/250.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

A newer version of this product is available

open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

LP2985-28DBVR ACTIVE 150-mA, 16-V, low-dropout voltage regulator with enable Better accuracy

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More REG101 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the REG101

  • NEW DMOS TOPOLOGY:
    • Ultra Low Dropout Voltage:
      • 60mV typ at 100mA
      • Output capacitor NOT required for stability
  • FAST TRANSIENT RESPONSE
  • VERY LOW NOISE: 23 µVrms
  • HIGH ACCURACY: ±1.5% max
  • HIGH EFFICIENCY:
    • IGND = 500 µA at IOUT = 100mA
    • Not Enabled: IGND = 10nA
  • 2.5V,2.8V,2.85V,3.0V,3.3V,5.0V,AND ADJUSTABLE OUTPUT VERSIONS
  • OTHER OUTPUT VOLTAGES AVAILABLE UPON REQUEST
  • FOLDBACK CURRENT LIMIT
  • THERMAL PROTECTION
  • SMALL SURFACE-MOUNT PACKAGES:
    • SOT23-5 and SO-8
  • APPLICATIONS
    • PORTABLE COMMUNICATION DEVICES
    • BATTERY-POWERED EQUIPMENT
    • PERSONAL DIGITAL ASSISTANTS
    • MODEMS
    • BAR-CODE SCANNERS
    • BACKUP POWER SUPPLIES

All trademarks are the property of their respective owners.

Description for the REG101

The REG101 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low dropout voltage (only 60mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low-dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

Typical ground pin current is only 500µA (at IOUT = 100mA) and drops to 10nA when not in enabled mode. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variation and under dropout conditions.

The REG101 has very low output noise (typically 23µVrms for VOUT = 3.3V with CNR = 0.01µF), making it ideal for use in portable communications equipment. Accuracy is maintained over temperature, line, and load variations. Key parameters are guaranteed over the specified temperature range (-40°C to +85°C).

The REG101 is well protected—internal circuitry provides a current limit which protects the load from damage. Thermal protection circuitry keeps the chip from being damaged by excessive temperature. The REG101 is available in the SOT23-5 and the SO-8 packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more