6-pin (DCQ) package image

REG102GA-2.5 OBSOLETE

250-mA, 10-V, low-dropout voltage regulator with enable

REG102GA-2.5 is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

TPS7A2525DRVR ACTIVE 300-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More REG102 information

Packaging information

Package | Pins SOT-223 (DCQ) | 6
Operating temperature range (°C)
Package qty | Carrier 78 | TUBE

Features for the REG102

  • NEW DMOS TOPOLOGY:
       Ultra Low Dropout Voltage:
         150mV typ at 250mA
         Output capacitor not Required for Stability
  • FAST TRANSIENT RESPONSE
  • VERY LOW NOISE: 28 µVrms
  • HIGH ACCURACY: ±1.5% max
  • HIGH EFFICIENCY:
       IGND = 600 µA at IOUT = 250mA
       Not Enabled: IGND = 0.01 µA
  • 2.5V, 2.8V, 2.85V, 3.0V, 3.3V, 5.0V AND ADJUSTABLE OUTPUT VERSIONS
  • OTHER OUTPUT VOLTAGES AVAILABLE UPON REQUEST
  • FOLDBACK CURRENT LIMIT
  • THERMAL PROTECTION
  • SMALL SURFACE-MOUNT PACKAGES:
       SOT23-5, SOT223-5, and SO-8
  • APPLICATIONS
    • PORTABLE COMMUNICATION DEVICES
    • BATTERY-POWERED EQUIPMENT
    • PERSONAL DIGITAL ASSISTANTS
    • MODEMS
    • BAR-CODE SCANNERS
    • BACKUP POWER SUPPLIES

All trademarks are the property of their respective owners.

Description for the REG102

The REG102 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low-dropout voltage (only 150mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low-dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

Typical ground pin current is only 600µA (at IOUT = 250mA) and drops to 10nA when not enabled. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions.

The REG102 has very low output noise (typically 28µVrms for VOUT = 3.3V with CNR = 0.01µF), making it ideal for use in portable communications equipment. On-chip trimming results in high output voltage accuracy. Accuracy is maintained over temperature, line, and load variations. Key parameters are tested over the specified temperature range (–40°C to +85°C).

The REG102 is well protected—internal circuitry provides a current limit that protects the load from damage; furthermore, thermal protection circuitry keeps the chip from being damaged by excessive temperature. The REG102 is available in the SOT23-5, SOT223-5, and SO-8 packages.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more