REG103

ACTIVE

500-mA, 15-V, low-dropout voltage regulator with power good & enable

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS7A26 ACTIVE 500-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good Wider voltage range
TPS7B86-Q1 ACTIVE Automotive 500-mA, 40-V, ultra-low-IQ, low-dropout (LDO) linear regulator with power good Automotive version

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 15 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.3 Fixed output options (V) 2.5, 3.3, 5 Rating Catalog Noise (µVrms) 33 PSRR at 100 KHz (dB) 20 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 150 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -40 to 85
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 15 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.3 Fixed output options (V) 2.5, 3.3, 5 Rating Catalog Noise (µVrms) 33 PSRR at 100 KHz (dB) 20 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 150 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Power good Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 115 Operating temperature range (°C) -40 to 85
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • NEW DMOS TOPOLOGY:
    Ultra Low Dropout Voltage:
    115mV Typ at 500mA and 3.3V Output
    Output Capacitor NOT Required for Stability
  • FAST TRANSIENT RESPONSE
  • VERY LOW NOISE: 33µVrms
  • HIGH ACCURACY: ±2% max
  • HIGH EFFICIENCY:
    IGND = 1mA at IOUT = 500mA
    Not Enabled: IGND = 0.5µA
  • 2.5V, 2.7V, 3.0V, 3.3V, 5.0V, AND ADJUSTABLE OUTPUT VERSIONS
  • FOLDBACK CURRENT LIMIT
  • THERMAL PROTECTION
  • OUTPUT VOLTAGE ERROR INDICATOR(1)
  • SMALL SURFACE-MOUNT PACKAGES: SOT223-5, DDPAK-5, SO-8
  • APPLICATIONS
    • PORTABLE COMMUNICATION DEVICES
    • BATTERY-POWERED EQUIPMENT
    • PERSONAL DIGITAL ASSISTANTS
    • MODEMS
    • BAR-CODE SCANNERS
    • BACKUP POWER SUPPLIES

All trademarks are the property of their respective owners.

  • NEW DMOS TOPOLOGY:
    Ultra Low Dropout Voltage:
    115mV Typ at 500mA and 3.3V Output
    Output Capacitor NOT Required for Stability
  • FAST TRANSIENT RESPONSE
  • VERY LOW NOISE: 33µVrms
  • HIGH ACCURACY: ±2% max
  • HIGH EFFICIENCY:
    IGND = 1mA at IOUT = 500mA
    Not Enabled: IGND = 0.5µA
  • 2.5V, 2.7V, 3.0V, 3.3V, 5.0V, AND ADJUSTABLE OUTPUT VERSIONS
  • FOLDBACK CURRENT LIMIT
  • THERMAL PROTECTION
  • OUTPUT VOLTAGE ERROR INDICATOR(1)
  • SMALL SURFACE-MOUNT PACKAGES: SOT223-5, DDPAK-5, SO-8
  • APPLICATIONS
    • PORTABLE COMMUNICATION DEVICES
    • BATTERY-POWERED EQUIPMENT
    • PERSONAL DIGITAL ASSISTANTS
    • MODEMS
    • BAR-CODE SCANNERS
    • BACKUP POWER SUPPLIES

All trademarks are the property of their respective owners.

The REG103 is a family of low-noise, low-dropout, linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low-dropout voltage (only 115mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low-dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

Typical ground pin current is only 1mA (at IOUT = 500mA) and drops to 0.5µA in not enabled mode. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions. The REG103 has very low output noise (typically 33µVrms for VOUT = 3.3V with CNR = 0.01µF), making it ideal for use in portable communications equipment. On-chip trimming results in high output voltage accuracy. Accuracy is maintained over temperature, line, and load variations. Key parameters are tested over the specified temperature range (–40°C to +85°C).

The SO-8 version of the REG103 has an ERROR\ pin that provides a power good flag, indicating the regulator is in regulation. The REG103 is well protected—internal circuitry provides a current limit that protects the load from damage. Thermal protection circuitry keeps the chip from being damaged by excessive temperature. In addition to the SO-8 package, the REG103 is also available in the DDPAK and the SOT223-5.

The REG103 is a family of low-noise, low-dropout, linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low-dropout voltage (only 115mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low-dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

Typical ground pin current is only 1mA (at IOUT = 500mA) and drops to 0.5µA in not enabled mode. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions. The REG103 has very low output noise (typically 33µVrms for VOUT = 3.3V with CNR = 0.01µF), making it ideal for use in portable communications equipment. On-chip trimming results in high output voltage accuracy. Accuracy is maintained over temperature, line, and load variations. Key parameters are tested over the specified temperature range (–40°C to +85°C).

The SO-8 version of the REG103 has an ERROR\ pin that provides a power good flag, indicating the regulator is in regulation. The REG103 is well protected—internal circuitry provides a current limit that protects the load from damage. Thermal protection circuitry keeps the chip from being damaged by excessive temperature. In addition to the SO-8 package, the REG103 is also available in the DDPAK and the SOT223-5.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DMOS 500mA Low-Dropout Regulator datasheet (Rev. D) 22 Sep 2005
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note Packaging Limits Range of Linear Regulators 08 May 2010
User guide DEM-SOT223LDO Demonstration Fixture 15 Oct 2003
User guide DEM-TO263LDO Demonstration Fixture 15 Oct 2003
More literature DMOS Delivers Dramatic Performance Gains to LDO Regulators (EDN mag) 14 Feb 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT223LDO — DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

User guide: PDF
Evaluation board

TPS79301EVM — TPS79301 Evaluation Module

User guide: PDF
Buy from a distributor
Evaluation board

TPS79328EVM — TPS79328 Evaluation Module

The purpose of this EVM is to facilitate evaluation of the TPS793xx family of LDO regulators. Each EVM package contains one SLVP191 test board, with either a TPS79301DBV linear regulator or a TPS79328DBV linear regulator, as well as supporting passive components. The TPS79301DBV adjustable device (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-223 (DCQ) 6 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos