REG104

ACTIVE

1-A, 15-V, low-dropout voltage regulator with enable

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TL1963A ACTIVE 1.5-A, 20-V, low-dropout voltage regulator with reverse current & reverse voltage protection Wider voltage range

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 15 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.3 Fixed output options (V) 2.5, 3, 3.3, 5, 5.5 Rating Catalog Noise (µVrms) 33 Iq (typ) (mA) 1.7 Thermal resistance θJA (°C/W) 27, 53 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 85
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 15 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.3 Fixed output options (V) 2.5, 3, 3.3, 5, 5.5 Rating Catalog Noise (µVrms) 33 Iq (typ) (mA) 1.7 Thermal resistance θJA (°C/W) 27, 53 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 85
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • NEW DMOS TOPOLOGY:
    Ultra Low Dropout Voltage:
    230mV typ at 1A and 3.3V Output
    Output Capacitor NOT Required for Stability
  • FAST TRANSIENT RESPONSE
  • VERY LOW NOISE: 33µVRMS
  • HIGH ACCURACY: ±2% max
  • HIGH EFFICIENCY:
    IGND = 1.7mA at IOUT = 1A
    Not Enabled: IGND = 0.5µA
  • 2.5V, 2.7V, 3.0V, 3.3V, 5.0V AND ADJUSTABLE OUTPUT VERSIONS
  • THERMAL PROTECTION
  • SMALL SURFACE-MOUNT PACKAGES: SOT223-5, DDPAK-5
  • APPLICATIONS
    • PORTABLE COMMUNICATION DEVICES
    • BATTERY-POWERED EQUIPMENT
    • MODEMS
    • BAR-CODE SCANNERS
    • BACKUP POWER SUPPLIES

All trademarks are the property of their respective owners.

  • NEW DMOS TOPOLOGY:
    Ultra Low Dropout Voltage:
    230mV typ at 1A and 3.3V Output
    Output Capacitor NOT Required for Stability
  • FAST TRANSIENT RESPONSE
  • VERY LOW NOISE: 33µVRMS
  • HIGH ACCURACY: ±2% max
  • HIGH EFFICIENCY:
    IGND = 1.7mA at IOUT = 1A
    Not Enabled: IGND = 0.5µA
  • 2.5V, 2.7V, 3.0V, 3.3V, 5.0V AND ADJUSTABLE OUTPUT VERSIONS
  • THERMAL PROTECTION
  • SMALL SURFACE-MOUNT PACKAGES: SOT223-5, DDPAK-5
  • APPLICATIONS
    • PORTABLE COMMUNICATION DEVICES
    • BATTERY-POWERED EQUIPMENT
    • MODEMS
    • BAR-CODE SCANNERS
    • BACKUP POWER SUPPLIES

All trademarks are the property of their respective owners.

The REG104 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low dropout voltage (only 230mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

Typical ground pin current is only 1.7mA (at IOUT = 1A) and drops to 0.5µA in not enabled mode. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions.

The REG104 has very low output noise (typically 33µVRMS for VOUT = 3.3V with CNR = 0.01µF), making it ideal for use in portable communications equipment. On-chip trimming results in high output voltage accuracy. Accuracy is maintained over temperature, line, and load variations. Key parameters are tested over the specified temperature range (–40°C to +85°C).

The REG104 is well protected—internal circuitry provides a current limit which protects the load from damage. Thermal protection circuitry keeps the chip from being damaged by excessive temperature. The REG104 is available in the DDPAK-5 and the SOT223-5.

The REG104 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low dropout voltage (only 230mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

Typical ground pin current is only 1.7mA (at IOUT = 1A) and drops to 0.5µA in not enabled mode. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions.

The REG104 has very low output noise (typically 33µVRMS for VOUT = 3.3V with CNR = 0.01µF), making it ideal for use in portable communications equipment. On-chip trimming results in high output voltage accuracy. Accuracy is maintained over temperature, line, and load variations. Key parameters are tested over the specified temperature range (–40°C to +85°C).

The REG104 is well protected—internal circuitry provides a current limit which protects the load from damage. Thermal protection circuitry keeps the chip from being damaged by excessive temperature. The REG104 is available in the DDPAK-5 and the SOT223-5.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DMOS 1A Low-Dropout Regulator datasheet (Rev. G) 22 Sep 2005
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note Packaging Limits Range of Linear Regulators 08 May 2010
User guide DEM-SOT223LDO Demonstration Fixture 15 Oct 2003
User guide DEM-TO263LDO Demonstration Fixture 15 Oct 2003
More literature DMOS Delivers Dramatic Performance Gains to LDO Regulators (EDN mag) 14 Feb 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT223LDO — DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

User guide: PDF
Evaluation board

SN65DSI83EVM — SN65DSI83 MIPI® DSI to LVDS bridge evaluation module & FlatLink™ integrated circuit

The SN65DSI83EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implement the SN65DSI85 device in system hardware.  This EVM can be used as a hardware reference design for any implementation using the SN65DSI83 device. This EVM includes (...)
User guide: PDF
Buy from a distributor
Evaluation board

SN65DSI83Q1-EVM — MIPI® DSI to LVDS bridge & FlatLink™ integrated circuit evaluation module

The SN65DSI83Q1-EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implement the SN65DSI83-Q1 device in system hardware.  This EVM includes on-board connectors for DSI input and LVDS output signals.  These connectors are for connecting (...)
User guide: PDF
Evaluation board

SN65DSI85EVM — SN65DSI85 dual-channel MIPI® DSI to dual-link FlatLink™ LVDS bridge evaluation module

The SN65DSI85EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implementthe SN65DSI85 device in system hardware. This EVM can be used as a hardware reference design for any implementation using the SN65DSI85 device. The SN65DSI85EVM includes (...)
User guide: PDF
Buy from a distributor
Evaluation board

SN65DSI85Q1-EVM — Dual-Channel MIPI® DSI to Dual-Link FlatLink™ LVDS Bridge Evaluation Module

The SN65DSI85Q1EVM is a PCB created to help customers implementing SN65DSI85Q1 in system hardware.  This EVM includes on-board connectors for DSI input and LVDS output signals.  These connectors are for connecting MIPI DPHY compliant DSI source and LVDS panels to the EVM.
User guide: PDF
Buy from a distributor
Evaluation board

TPS79301EVM — TPS79301 Evaluation Module

User guide: PDF
Buy from a distributor
Evaluation board

TPS79328EVM — TPS79328 Evaluation Module

The purpose of this EVM is to facilitate evaluation of the TPS793xx family of LDO regulators. Each EVM package contains one SLVP191 test board, with either a TPS79301DBV linear regulator or a TPS79328DBV linear regulator, as well as supporting passive components. The TPS79301DBV adjustable device (...)

User guide: PDF
Buy from a distributor
Reference designs

TIPD201 — Isolated Current Shunt/Voltage Measurement Reference Design for Automotive Battery Pack Monitoring

This TI Verified Design provides the theory, component selection, TINA-TI simulations, Verification & Measurement Performance, Altium Schematics, PCB Layout for automotive Battery Pack monitoring application.  The design uses a automotive AEC-Q100 qualified 12-bit, 4-Channel, 1Msps SAR ADC, (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCQ) 6 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos