REG1118

ACTIVE

800-mA, linear voltage regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV757P ACTIVE 1-A, low-IQ high-accuracy low-dropout (LDO) voltage regulator with enable Improved thermals in smaller package and higher PSRR
TLV759P ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable Smaller package with improved accuracy, dropout, and PSRR

Product details

Output options Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 6 Vin (min) (V) 4.75 Vout (max) (V) 2.85 Vout (min) (V) 2.85 Fixed output options (V) 2.85 Rating Catalog Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 46 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) 0 to 125
Output options Fixed Output Iout (max) (A) 0.8 Vin (max) (V) 6 Vin (min) (V) 4.75 Vout (max) (V) 2.85 Vout (min) (V) 2.85 Fixed output options (V) 2.85 Rating Catalog Iq (typ) (mA) 3 Thermal resistance θJA (°C/W) 46 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 1100 Operating temperature range (°C) 0 to 125
SOT-223 (DCY) 4 45.5 mm² 6.5 x 7
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 800mA Low Dropout Positive Regulator with Current Source and Sink Capability datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​