Product details

Rating Automotive Number of dividers 2 Divider ratio 1:1, 1:1.5, 1:1.667, 1:10, 1:2, 1:2.5, 1:3, 1:4, 1:5, 1:9 Input resistance (kΩ) 0.001 Gain resistance (kΩ) 0.001, 0.0015, 0.001667, 0.002, 0.003, 0.004, 0.005, 0.009, 0.01 Initial ratio tolerance (typ) (ppm) ±120 Initial ratio tolerance (max) (ppm) ±500 Total Divider Voltage (max) (V) 128.4 Matching Tolerance (max) (ppm) -1000 Matching Tolerance (typ) (ppm) -85 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Rating Automotive Number of dividers 2 Divider ratio 1:1, 1:1.5, 1:1.667, 1:10, 1:2, 1:2.5, 1:3, 1:4, 1:5, 1:9 Input resistance (kΩ) 0.001 Gain resistance (kΩ) 0.001, 0.0015, 0.001667, 0.002, 0.003, 0.004, 0.005, 0.009, 0.01 Initial ratio tolerance (typ) (ppm) ±120 Initial ratio tolerance (max) (ppm) ±500 Total Divider Voltage (max) (V) 128.4 Matching Tolerance (max) (ppm) -1000 Matching Tolerance (typ) (ppm) -85 TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • AEC-Q200 Qualified for automotive applications:
    • Temperature: –40°C to +125°C
  • High ratio matching precision: ±0.05 % (maximum)
  • Low drift: ±2 ppm/°C TCR (maximum)

  • AEC-Q200 Qualified for automotive applications:
    • Temperature: –40°C to +125°C
  • High ratio matching precision: ±0.05 % (maximum)
  • Low drift: ±2 ppm/°C TCR (maximum)

The RES11A-Q1 is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 1 kΩ, for low thermal and current noise, and is available in several nominal ratios to meet a wide array of system needs. Use the RES11A-Q1 in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES11A-Q1 series features high ratio-matching precision, with the measured ratio of each divider within ±120 ppm (typical) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2 ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.

The RES11A-Q1 is automotive qualified under AEC-Q200 temperature grade 1. The temperature range is specified from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9 mm × 1.6 mm (body size is a nominal value and does not include pins).

The RES11A-Q1 is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 1 kΩ, for low thermal and current noise, and is available in several nominal ratios to meet a wide array of system needs. Use the RES11A-Q1 in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES11A-Q1 series features high ratio-matching precision, with the measured ratio of each divider within ±120 ppm (typical) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2 ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.

The RES11A-Q1 is automotive qualified under AEC-Q200 temperature grade 1. The temperature range is specified from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9 mm × 1.6 mm (body size is a nominal value and does not include pins).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
RES11A ACTIVE Low-noise matched thin-film resistor divider network with 1kΩ fixed input Functionally identical alternative available in industrial grade

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet RES11A-Q1 Automotive, Matched, Thin-Film Resistor Dividers With 1-kΩ Inputs datasheet (Rev. A) PDF | HTML 15 Dec 2023
Functional safety information RES11A-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 14 Feb 2024
Product overview Navigating Precision Resistor Networks PDF | HTML 24 Jan 2024
Application note Optimizing CMRR in Differential Amplifier Circuits With Precision Matched Resist PDF | HTML 03 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos