RF-HDT-DVBB-N2 ACTIVE

13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die

Same as: RF-HDT-DVBB-N2.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow -
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins RFIDP (TEC) | 0
Operating temperature range (°C) -25 to 90
Package qty | Carrier 1,000 | BULK

Features for the RF-HDT-DVBB

  • ISO/IEC 15693-2,-3; ISO/IEC 18000-3 Compliant
  • 13.56-MHz Operating Frequency
  • 2048-Bit User Memory in 64 × 32-bit Blocks
  • User and Factory Lock Per Block
  • Application Family Identifier (AFI)
  • Data Storage Format Identifier (DSFID)
  • Combined Inventory Read Block
  • APPLICATIONS
    • Laundry
    • Process Automation
    • Product Authentication
    • Asset Management

Description for the RF-HDT-DVBB

Texas Instruments’ 13.56-MHz encapsulated plus transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user accessible memory of 2048 bits, organized in 64 blocks and an extensive command set.

Designed for harsh environments, such as garment tracking in laundries, each transponder has a 64-bit factory programmed Read Only Number, which is also laser engraved on the transponder housing. Prior to delivery, transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI.

The 13.56-MHz encapsulated plus transponders are well suited for a variety of applications including but not limited to: laundry garment tracking, process automation, product authentication, and asset management.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more