Product details

Frequency range 13.56 MHz Standard ISO 15693, ISO 18000-3 Operating temperature range (°C) -25 to 90 Rating Catalog Transmission principle FDX - ASK, FSK
Frequency range 13.56 MHz Standard ISO 15693, ISO 18000-3 Operating temperature range (°C) -25 to 90 Rating Catalog Transmission principle FDX - ASK, FSK
RFIDPSUB (TEC) See data sheet
  • ISO/IEC 15693-2,-3; ISO/IEC 18000-3 Compliant
  • 13.56-MHz Operating Frequency
  • 256-Bit User Memory in 8 × 32-Bit Blocks
  • User and Factory Lock Per Block
  • Application Family Identifier (AFI)
  • Fast Simultaneous Identification (Anti-Collision)
  • ISO/IEC 15693-2,-3; ISO/IEC 18000-3 Compliant
  • 13.56-MHz Operating Frequency
  • 256-Bit User Memory in 8 × 32-Bit Blocks
  • User and Factory Lock Per Block
  • Application Family Identifier (AFI)
  • Fast Simultaneous Identification (Anti-Collision)

Texas Instruments’ 13.56-MHz encapsulated standard transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user accessible memory of 256 bits, organized in 8 blocks, and an optimized command set.

Designed for harsh environments, such as garment tracking in laundries, each transponder has a 64-bit factory programmed Read Only Number, which is also laser engraved on the transponder housing. Prior to delivery, transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI.

The 13.56-MHz encapsulated standard transponders are well suited for a variety of applications including, but not limited to, laundry garment tracking, process automation, product authentication, and asset management.

Texas Instruments’ 13.56-MHz encapsulated standard transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user accessible memory of 256 bits, organized in 8 blocks, and an optimized command set.

Designed for harsh environments, such as garment tracking in laundries, each transponder has a 64-bit factory programmed Read Only Number, which is also laser engraved on the transponder housing. Prior to delivery, transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI.

The 13.56-MHz encapsulated standard transponders are well suited for a variety of applications including, but not limited to, laundry garment tracking, process automation, product authentication, and asset management.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet RF-HDT-DVBE 13.56-MHz Encapsulated Standard Transponder datasheet (Rev. C) 19 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
RFIDPSUB (TEC)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos