24-pin (RGE) package image

RF430FRL154HCRGER ACTIVE

NFC ISO15693 Sensor Transponder with SPI/I2C interface

ACTIVE Custom reel may be available
Same as: RF430FRL154HCRGER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) 0 to 70
Package qty | Carrier 3,000 | LARGE T&R

Features for the RF430FRL154H

  • ISO/IEC 15693, ISO/IEC 18000-3 (Mode 1) Compliant RF Interface
  • Power Supply System With Either Battery or 13.56-MHz H-Field Supply
  • 14-Bit Sigma-Delta Analog-to-Digital Converter (ADC)
  • Internal Temperature Sensor
  • Resistive Sensor Bias Interface
  • CRC16 CCITT Generator
  • MSP430 Mixed-Signal Microcontroller
    • 2KB of FRAM
    • 4KB of SRAM
    • 8KB of ROM
    • Supply Voltage Range: 1.45 V to 1.65 V
    • Low Power Consumption
      • Active Mode (AM): 140 µA/MHz (1.5 V)
      • Standby Mode (LPM3): 16 µA
    • 16-Bit RISC Architecture
    • Up to 2-MHz CPU System Clock
    • Compact Clock System
      • 4-MHz High-Frequency Clock
      • 256-kHz Internal Low-Frequency Clock Source
      • External Clock Input
    • 16-Bit Timer_A With Three Capture/Compare Registers
    • LV Port Logic
      • VOL Lower Than 0.15 V at 400 µA
      • VOH Higher Than (VDDB – 0.15 V) at 400 µA
      • Timer_A PWM Signal Available on All Ports
    • eUSCI_B Module Supports 3-Wire and 4-Wire SPI and I2C
    • 32-Bit Watchdog Timer (WDT_A)
    • ROM Development Mode (Map ROM Addresses to SRAM to Enable Firmware Development)
    • Full 4-Wire JTAG Debug Interface
  • For Complete Module Descriptions, See the RF430FRL15xH Family Technical Reference Manual (SLAU506)
  • For Application Operation and Programming, See the RF430FRL15xH Firmware User's Guide (SLAU603)

Description for the RF430FRL154H

The RF430FRL15xH device is a 13.56-MHz transponder chip with a programmable 16-bit MSP430 low-power microcontroller. The device features embedded universal FRAM nonvolatile memory for storage of program code or user data such as calibration and measurement data. The RF430FRL15xH supports communication, parameter setting, and configuration through the ISO/IEC 15693, ISO/IEC 18000-3 compliant RFID interface and the SPI or I2C interface. Sensor measurements are supported by the internal temperature sensor and the onboard 14-bit sigma-delta analog-to-digital converter (ADC), and digital sensors can be connected through SPI or I2C.

The RF430FRL15xH device is optimized for operation in fully passive (battery-less) or single-cell battery-powered (semi-active) mode to achieve extended battery life in portable and wireless sensing applications. FRAM is a nonvolatile memory that combines the speed, flexibility, and endurance of SRAM with the stability and reliability of flash, all at lower total power consumption.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more