Features for the SK-AM62
- Processing: AM6254 with four Arm Cortex-A53, 3D graphics processing unit (GPU), one Cortex-M4F, two PRU-SS
- Display: Dual display support, up to 2K display resolution. One dual-channel LVDS. One HDMI connector over DPI or RGB444 with audio codec TLV320AIC3106.
- M.2 key E interface support for Wi-Fi and Bluetooth modules; two RJ-45 Ethernet 1000/100 Mbps with TSN support
- Connectivity: One Type-A USB 2.0, one Type-C dual-role device (DRD) USB 2.0 supports USB booting, onboard XDS110 joint test action group (JTAG) emulator, four niversal asynchronous receiver-transmitters (UARTs) by USB 2.0-B
- Storage: 2-GB DDR4; bootable interfaces on SK, removable microSD, USB, quad serial peripheral interface (QSPI), Ethernet, UART
- Software: TI processor SDK Linux, RT-Linux, TI processor SDK Android™ AM62x, out-of-box demonostrations including Wi-Fi
Description for the SK-AM62
The AM62x starter kit (SK) evaluation module (EVM) is a stand-alone test and development platform built around the AM62x system-on-a-chip (SoC). AM62x processors are comprised of a quad-core 64-bit Arm-Cortex-A53 microprocessor, single-core Arm-CortexR5F microcontroller (MCU) and an Arm-Cortex-M4F MCU.
The SK-AM62 is the version of the AM62x starter kits for general purpose applications utilizing a discrete power design. SK-AM62B is the newest version of SK-AM62 and includes high-security field-securable (HS-FS) silicon to customize keys and encryption for security applications. SK-AM62B-P1 is the newest version of SK-AM62, which includes the TPS64219 and TPS64220 PMIC onboard that is designed to enable power efficient portable and stationary applications. Additionally, the SK-AM62B-P1 is security enabled which allows for secure boot, debug security and firewalls.