841-pin (CYP) package image

SM320C6678ACYPW ACTIVE

High reliability product high performance 8-core C6678 fixed and floating-point DSP

Same as: SM320C6678ACYPW.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating High Temp
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-4-245C-72HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B4A

Packaging information

Package | Pins FCBGA (CYP) | 841
Operating temperature range (°C) -55 to 115
Package qty | Carrier 44 | TUBE

Features for the SM320C6678-HIREL

  • Eight SM320C66x DSP Core Subsystems at 1.00 GHz
    • 32KB L1P, 32KB L1D, 512KB L2 Per Core
    • 4MB Shared L2
  • Multicore Navigator and TeraNet Switch Fabric - 2 Tb
  • Network Coprocessors- Packet Accelerator, Security Accelerator
  • Four Lanes of SRIO 2.1 - 5 Gbaud Per Lane Full Duplex
  • Two Lanes PCIe Gen2 - 5 Gbaud Per Lane Full Duplex
  • HyperLink - Up to 50Gbaud Operation at -40C to 105C and 25 GBaud at -55C to 115C, Full Duplex
  • Ethernet MAC Subsystem - Two SGMII Ports w/ 10/100/1000 Mbps operation
  • 64-Bit DDR3 Interface (DDR3-1600) - 8 GByte Addressable Memory Space
  • 16-Bit EMIF - Async SRAM, NAND and NOR Flash Support
  • Two Telecom Serial Ports (TSIP) - 2/4/8 Lanes at 32.768/16.384/8.192
  • UART Interface
  • I2C Interface
  • 16 GPIO Pins
  • SPI Interface
  • Sixteen 64-Bit Timers
  • Three On-Chip PLLs

Description for the SM320C6678-HIREL

The SM320C6678 Multicore Fixed and Floating Point Digital Signal Processor is based on TI's KeyStone multicore architecture. Integrated with eight C66x CorePac DSPs, each core runs at 1.0 GHz enabling up to 8 GHz. The device supports high-performance signal processing applications such as mission critical, medical imaging, test, and automation. The C6678 platform is power efficient and easy to use. The C66x CorePac DSP is fully backward compatible with all existing C6000 family of fixed and floating point DSPs.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more