429-pin (GLP) package image

SM320C6701GLPW14 ACTIVE

Single core C67x floating-point DSP for military applications - up to 167MHz

Same as: SM320C6701GLPW14.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins CFCBGA (GLP) | 429
Operating temperature range (°C) -55 to 115
Package qty | Carrier 40 | JEDEC TRAY (5+1)

Features for the SM320C6701

  • Highest Performance Floating-Point Digital
    Signal Processor (DSP) SMJ320C6701
    • 7-, 6-ns Instruction Cycle Time
    • 140-, 167-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • Up to 1 GFLOPS Performance
    • Pin-Compatible With ’C6201 Fixed-Point DSP
  • SMJ: QML Processing to MIL-PRF-38535
  • SM: Standard Processing
  • Operating Temperature Ranges
    • Extended (W) –55°C to 115°C
    • Extended (S) –40°C to 90°C
  • VelociTI™ Advanced Very Long Instruction
    Word (VLIW) ’C67x CPU Core
    • Eight Highly Independent Functional Units:
      • Four ALUs (Floating- and Fixed-Point)
      • Two ALUs (Fixed-Point)
      • Two Multipliers (Floating- and
        Fixed-Point)
    • Load-Store Architecture With 32 32-Bit
      General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Hardware Support for IEEE
      Single-Precision Instructions
    • Hardware Support for IEEE
      Double-Precision Instructions
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 32-Bit Address Range
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • 1M-Bit On-Chip SRAM
    • 512K-Bit Internal Program/Cache
      (16K 32-Bit Instructions)
    • 512K-Bit Dual-Access Internal Data
      (64K Bytes)
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Synchronous
      Memories: SDRAM and SBSRAM
    • Glueless Interface to Asynchronous
      Memories: SRAM and EPROM
  • Four-Channel Bootloading
    Direct-Memory-Access (DMA) Controller
    With an Auxiliary Channel
  • 16-Bit Host-Port Interface (HPI)
    • Access to Entire Memory Map
  • Two Multichannel Buffered Serial Ports
    (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA
      Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial-Peripheral-Interface (SPI)
      Compatible (Motorola™)
  • Two 32-Bit General-Purpose Timers
  • Flexible Phase-Locked-Loop (PLL) Clock
    Generator
  • IEEE-1149.1 (JTAG)
    Boundary-Scan-Compatible
  • 429-Pin Ceramic Ball Grid Array (CBGA)
    Package (GLP Suffix) and Land Grid Array
    (CLGA) Package (ZMB Suffix)
  • 0.18-µm/5-Level Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.9-V Internal

IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
VelociTI is a trademark of Texas Instruments Incorporated.
Motorola is a trademark of Motorola, Inc.
TI is a trademark of Texas Instruments Incorporated.
Windows is a registered trademark of the Microsoft Corporation.

Description for the SM320C6701

The SMJ320C67x DSPs are the floating-point DSP family in the SMJ320C6000 platform. The SMJ320C6701 (’C6701) device is based on the high-performance, advanced VelociTI very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI™), making this DSP an excellent choice for multichannel and multifunction applications. With performance of up to 1 giga floating-point operations per second (GFLOPS) at a clock rate of 167 MHz, the ’C6701 offers cost-effective solutions to high-performance DSP programming challenges. The ’C6701 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide four floating-/fixed-point ALUs, two fixed-point ALUs, and two floating-/fixed-point multipliers. The ’C6701 can produce two multiply-accumulates (MACs) per cycle for a total of 334 million MACs per second (MMACS). The ’C6701 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

The ’C6701 includes a large bank of on-chip memory and has a powerful and diverse set of peripherals. Program memory consists of a 64K-byte block that is user-configurable as cache or memory-mapped program space. Data memory consists of two 32K-byte blocks of RAM. The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.

The ’C6701 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows. debugger interface for visibility into source code execution.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more