28-pin (DW) package image

SM72295MA/NOPB OBSOLETE

3-A, 100-V full bridge gate driver with Integrated current sense amplifier

SM72295MA/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

SM72295MAX/NOPB ACTIVE 3-A, 100-V full bridge gate driver with Integrated current sense amplifier Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SM72295MAX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More SM72295 information

Packaging information

Package | Pins SOIC (DW) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 26 | TUBE

Features for the SM72295

  • Renewable Energy Grade
  • Dual Half Bridge MOSFET Drivers
  • Integrated 100V Bootstrap Diodes
  • Independent High and Low Driver Logic Inputs
  • Bootstrap Supply Voltage Range up to 115V DC
  • Two Current Sense Amplifiers with Externally Programmable Gain and Buffered Outputs
  • Programmable Over Voltage Protection
  • Supply Rail Under-Voltage Lockouts with Power Good Indicator

All trademarks are the property of their respective owners.

Package

  • SOIC-28

Description for the SM72295

The SM72295 is designed to drive 4 discrete N type MOSFET’s in a full bridge configuration. The drivers provide 3A of peak current for fast efficient switching and integrated high speed bootstrap diodes. Current sensing is provided by 2 transconductance amplifiers with externally programmable gain and filtering to remove ripple current to provide average current information to the control circuit. The current sense amplifiers have buffered outputs available to provide a low impedance interface to an A/D converter if needed. An externally programmable input over voltage comparator is also included to shutdown all outputs. Under voltage lockout with a PGOOD indicator prevents the drivers from operating if VCC is too low.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SM72295MAX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more