429-pin (GLP) package image

5962-9866101VXA ACTIVE

Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package

ACTIVE Lot and date code selection may be available
Same as: 5962-9866101VXA.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9866101VXA.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 40 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins CFCBGA (GLP) | 429
Operating temperature range (°C) 0 to 0
Package qty | Carrier 40 | JEDEC TRAY (5+1)

Features for the SMJ320C6701-SP

  • Rad-Tolerant: 100-kRad (Si) TID
  • SEL Immune at 89MeV-cm2/mg LET Ions
  • QML-V Qualified, SMD 5962-98661
  • Highest-Performance Floating-Point Digital
    Signal Processor (DSP) SMJ320C6701
    • 7-ns Instruction Cycle Time
    • 140-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • Up to One GFLOPS Performance
    • Pin Compatible With ’C6201 Fixed-Point DSP
  • SMJ: QML Processing to MIL-PRF-38535
  • SM: Standard Processing
  • Operating Temperature Ranges
    • –55°C to 115°C
    • –55°C to 125°C
  • VelociTI Advanced Very Long Instruction
    Word (VLIW) ’C67x CPU Core
    • Eight Highly Independent Functional Units:
      • Four ALUs (Floating and Fixed Point)
      • Two ALUs (Fixed Point)
      • Two Multipliers (Floating and Fixed Point)
    • Load-Store Architecture With 32
      32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Hardware Support for IEEE Single-Precision
      Instructions
    • Hardware Support for IEEE Double-Precision
      Instructions
    • Byte Addressable (8-/16-/32-Bit Data)
    • 32-Bit Address Range
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit Counting
    • Normalization
  • 1M-Bit On-Chip SRAM
    • 512K-Bit Internal Program/Cache
      (16K 32-Bit Instructions)
    • 512K-Bit Dual-Access Internal Data
      (64K Bytes)
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Synchronous Memories:
      SDRAM and SBSRAM
    • Glueless Interface to Asynchronous Memories:
      SRAM and EPROM
  • Four-Channel Bootloading
    Direct Memory Access (DMA) Controller
    With Auxiliary Channel
  • 16-Bit Host-Port Interface (HPI)
    • Access to Entire Memory Map
  • Two Multichannel Buffered Serial Ports (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • ST Bus Switching Compatible
    • Up to 256 Channels Each
    • AC97 Compatible
    • Serial Peripheral Interface (SPI)
      Compatible (Motorola)
  • Two 32-Bit General-Purpose Timers
  • Flexible Phase-Locked Loop (PLL) Clock Generator
  • IEEE Std 1149.1 (JTAG(1))
    Boundary Scan Compatible
  • 429-Pin Ceramic Ball Grid Array (CBGA/GLP) and
    Ceramic Land Grid Array (CLGA/ZMB) Package Types
  • 0.18-µm/5-Level Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.9 V Internal
  • Engineering Evaluation (/EM) Samples are Available(2)

(1) IEEE Std 1149.1-1990 Test Access Port and Boundary Scan Architecture
(2) These units are intended for engineering evaluation only. They are processed to a non-compliant flow (e.g. No Burn-In, etc.) and are tested to a temperature rating of 25°C only. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance over the full MIL specified temperature range of –55°C to 125°C or operating life.

Description for the SMJ320C6701-SP

The SMJ320C67x DSPs are the floating-point DSP family in the SMJ320C6000 platform. The SMJ320C6701 (’C6701) device is based on the high-performance, advanced VelociTI very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making this DSP an excellent choice for multichannel and multifunction applications. With performance of up to 1 giga floating-point operations per second (GFLOPS) at a clock rate of 140 MHz, the ’C6701 offers cost-effective solutions to high-performance DSP programming challenges. The ’C6701 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units. The eight functional units provide four floating-/fixed-point ALUs, two fixed-point ALUs, and two floating-/fixed-point multipliers. The ’C6701 can produce two multiply-accumulates (MACs) per cycle for a total of 334 million MACs per second (MMACS). The ’C6701 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals.

The ’C6701 includes a large bank of on-chip memory and has a powerful and diverse set of peripherals. Program memory consists of a 64K-byte block that is user-configurable as cache or memory-mapped program space. Data memory consists of two 32K-byte blocks of RAM. The peripheral set includes two multichannel buffered serial ports (McBSPs), two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM or SBSRAM and asynchronous peripherals.

The ’C6701 has a complete set of development tools that includes a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows debugger interface for visibility into source code execution.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9866101VXA.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 40 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more