SMQ320C32
Digital Signal Processor
SMQ320C32
- Military Operating Temperature Range
- 55°C to 125°C; QML Processing
- High-Performance Floating-Point Digital Signal Processor (DSP) SMQ320C32-50 (5 V)
- 40-ns Instruction Cycle Time
- 275 MOPS
- 50 MFLOPS
- 25 MIPS
- SMQ320C32-60 (5 V)
- 33-ns Instruction Cycle Time
- 330 MOPS
- 60 MFLOPS
- 30 MIPS
- 32-Bit High-Performance CPU
- 16-/ 32-Bit Integer and 32-/ 40-Bit Floating-Point Operations
- 32-Bit Instruction Word, 24-Bit Addresses
- Two 256 × 32-Bit Single-Cycle, Dual-Access On-Chip RAM Blocks
- Flexible Boot-Program Loader
- On-Chip Memory-Mapped Peripherals:
- One Serial Port
- Two 32-Bit Timers
- Two-Channel Direct Memory Access (DMA) Coprocessor With Configurable Priorities
- Enhanced External Memory Interface That Supports 8-/ 16-/ 32-Bit-Wide External RAM for Data Access and Program Execution From 16-/ 32-Bit-Wide External RAM
- SMJ320C30 and SMJ320C31 Object Code Compatible
- Fabricated Using Enhanced Performance Implanted CMOS (EPIC™) Technology by Texas Instruments
- 144-Pin Plastic Quad Flatpack (PCM Suffix) 5 V
- Eight Extended-Precision Registers
- Two Address Generators With Eight Auxiliary Registers and Two Auxiliary Register Arithmetic Units (ARAUs)
- Two Low-Power Modes
- Two- and Three-Operand Instructions
- Parallel Arithmetic Logic Unit (ALU) and Multiplier Execution in a Single Cycle
- Block-Repeat Capability
- Zero-Overhead Loops With Single-Cycle Branches
- Conditional Calls and Returns
- Interlocked Instructions for Multiprocessing Support
- One External Pin, PRGW, That Configures the External-Program-Memory Width to 16 or 32 Bits
- Two Sets of Memory Strobes (STRB0\ and STRB1\) and One I/ O Strobe (IOSTRB\) Allow Zero-Glue Logic Interface to Two Banks of Memory and One Bank of External Peripherals
- Separate Bus-Control Registers for Each Strobe-Control Wait-State Generation, External Memory Width, and Data Type Size
- STRB0\ and STRB1\ Memory Strobes Handle 8-, 16-, or 32-Bit External Data Accesses (Reads and Writes)
- Multiprocessor Support Through the HOLD\ and HOLDA\ Signals Is Valid for All Strobes
EPIC is a trademark of Texas Instruments Incorporated.
The SMQ320C32 is a member of the \x92320C3x generation of digital signal processors from Texas Instruments. The SMQ320C32 is an enhanced 32-bit floating-point processor manufactured in 0.7-um triple-level-metal CMOS technology. The enhancements to the \x92320C3x architecture include a variable-width external-memory interface, faster instruction cycle time, power-down modes, two-channel DMA coprocessor with configurable priorities, flexible bootloader, relocatable interrupt-vector table, and edge- or level-triggered interrupts.
The internal busing and special digital signal processing instruction set of the SMQ320C32 have the speed and flexibility to execute up to 50 million floating-point operations per second (MFLOPS). The SMQ320C32 optimizes speed by implementing functions in hardware that other processors implement through software or microcode. This hardware-intensive approach provides performance previously unavailable on a single chip.
For additional information when designing for cold temperature operation, please see Texas Instruments application report 320C3x, 320C4x and 320MCM42x Power-up Sensitivity at Cold Temperature, literature number SGUA001.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | SMQ320C32 Digital Signal Processor datasheet (Rev. C) | 12 Oct 2001 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location